TPS2590
- Integrated Pass MOSFET
- Up to 20-V Bus Operation
- Programmable Fault Timer
- Programmable Fault Current
- Programmable Hard Current-Limit
- Fast Disable
- Thermal Shutdown
- Load Fault Alert
- Latching and Auto-retry Operation
- 4-mm x 4-mm QFN
- –40°C to 125°C Junction
Temperature Range - UL2367 Recognized - File Number E169910
The TPS2590 device provides highly integrated hot-swap power management and superior protection in applications where the load is powered by busses up to 20 V. The maximum UV turn-on threshold of 2.9 V makes the TPS2590 device well suited to standard bus voltages as low as 3.3 V. This device is intended for systems where a voltage bus must be protected to prevent load shorts from interrupting or damaging other system components. The TPS2590 device is in a 16-pin QFN package.
The TPS2590 device has multiple programmable protection features. Load protection is accomplished by a non-current-limiting fault threshold, a hard current-limit threshold, and a fault timer. The dual current thresholds allow the system to draw high current for short periods without causing a voltage droop at the load. An example of this is a disk drive startup. This technique is ideal for loads that experience brief high demand, but benefit from protection levels consistent with average current draw.
Hotswap MOSFET protection is provided by power limit circuitry which protects the internal MOSFET against SOA related failures.
The TPS2590 device provides a fault indicator output and allows latch off or retry on fault.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 2.9-V to 20-V High Current Load Switch datasheet (Rev. G) | 29 Jan 2014 | |
Functional safety information | eFuse: Safety Certification and why it Matters | 18 Mar 2020 | ||
E-book | 11 Ways to Protect Your Power Path | 03 Jul 2019 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Basics of eFuses (Rev. A) | 05 Apr 2018 | ||
Application note | Power Multiplexing Using Load Switches and eFuses (Rev. A) | 20 Jun 2017 | ||
User guide | TPS2590 Hot Swap Controller Evaluation Module (Rev. A) | 31 Mar 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS2590EVM — TPS2590 Hot Swap Controller System Evaluation Module
The EVM is a 3-V to 18-V module using the TPS2590/91 hot-swap controller with integrated MOSFET. At power on, the output is power limited to control inrush current and protect the MOSFET. On an over-current condition, the controller interrupts power to the load at high speed and signals load (...)
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter eFuses & hot swap controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PMP10861 — 24V to 12V/3.4A Active Clamp Forward Converter Reference Design with Robust System Protection
Package | Pins | Download |
---|---|---|
VQFN (RSA) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.