TPS25926
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
12V, 5A, 30mΩ eFuse with Adjustable +/-15% Accurate Current Limit

 

Models (2)

Title Category Type Date
TPS259261 PSpice Transient Model (Rev. A) PSpice Model ZIP 30 Oct 2017
TPS259260 PSpice Transient Model (Rev. A) PSpice Model ZIP 30 Oct 2017

Design kits & evaluation modules (1)

Name Part# Type
TPS25925/6, Simple 5V/12V eFuse Protection Switches Evaluation Module TPS259250-61EVM Evaluation Modules & Boards

Reference designs

Reference design synchronizing data converter DDC and NCO features for multi-channel RF systems

This reference design provides the solution for synchronization design challenges associated with emerging 5G adapted applications like massive multiple input multiple output (mMIMO), phase array RADAR and communication payload. The typical RF front end contains antenna, low noise amplifier (LNA (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Precision Power Limiting Solution TIDA-00331 Texas Instruments Reference designs

Software (1)

TPS2592xx Design Calculator.  (ZIP 109 KB )    12 Aug 2015  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS25926 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.