TPS2592AA 12V, 3.7A, 28mΩ BFET Driver for Reverse Current Protection | TI.com

TPS2592AA
This product continues to be in production to support existing customers.
12V, 3.7A, 28mΩ BFET Driver for Reverse Current Protection

 

Not Recommended for New Designs (NRND)

Replaced By TPS25924 – The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device.

TI does not recommend using this part in a new design. This product continues to be in production to support existing customers.

Description

The TPS2592Ax family of eFuses is a highly integrated circuit protection and power management solution in a tiny package. The devices use few external components and provide multiple protection modes. They are a robust defense against overloads, shorts circuits, voltage surges, excessive inrush current, and reverse current.

Current limit level can be set with a single external resistor. Over voltage events are limited by internal clamping circuits to a safe fixed maximum, with no external components required.

Applications with particular voltage ramp requirements can set dV/dT with a single capacitor to ensure proper output ramp rates. Many systems, such as SSDs, must not allow holdup capacitance energy to dump back through the FET body diode onto a drooping or shorted input bus. The BFET pin is for such systems. An external NFET can be connected “Back to Back (B2B)” with the TPS2592Ax output and the gate driven by BFET to prevent current flow from load to source.

Features

  • VOPERATING = 4.5 V to 13.8 V, VABSMAX = 20 V
  • Integrated 28-mΩ Pass MOSFET
  • Fixed 15-V Over Voltage Clamp
  • 2-A to 3.7-A Adjustable ILIMIT (±15% Accuracy)
  • Reverse Current Blocking Support
  • Programmable OUT Slew Rate, UVLO
  • Built-in Thermal Shutdown
  • UL 2367 Recognized – File No. 169910*
    • *RILIM ≤ 100 kΩ (4 A max)
  • Safe During Single Point Failure Test (UL60950)
  • Small Foot Print – 10L (3 mm × 3 mm) VSON