TPS2592AA (NRND)

12V, 3.7A, 28mΩ BFET Driver for Reverse Current Protection

 

Models (1)

Title Category Type Size (KB) Date Views
TPS2592AA PSpice Transient Model (Rev. A) PSpice Model ZIP 95 KB 30 Oct 2017 0 views

Design kits & evaluation modules (1)

Name Part# Type
TPS2592AA 12-V eFuse Evaluation Module TPS2592AAEVM-531 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Reference Design - USB Power Supply using TPS61088 to Support Quick Charge 2.0

This Reference-Design is to power the USB port that aims to supports Quick Charge 2.0 from one cell li-ion Battery or a Power supply between 2.7V and 4.4V. It consists of a boost converter TPS61088 supporting up to 12V output, a 12 E-fuse TPS2592AA for short circuit protection and a charger (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

TPS2592xx Design Calculator (Rev. A)  (ZIP 54 KB )    04 Dec 2014