TPS25940-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.7V-18V Automotive Current-Limited Load Switch with Current Sense & Short-to-Battery Protection

 

Models (2)

Title Category Type Date
TPS25940L-Q1 PSpice Transient Model PSpice Model ZIP 11 Jul 2018
TPS25940-Q1 PSpice Transient Model (Rev. A) PSpice Model ZIP 12 Jun 2017

Design kits & evaluation modules (1)

Name Part# Type
TPS25940x Evaluation Module TPS25940EVM-635 Evaluation Modules & Boards

Reference designs

ADAS 8-Channel Sensor Fusion Hub Reference Design with Two 4-Gbps Quad Deserializers

This sensor fusion hub reference design allows the connection of up to four 2-megapixel cameras and up to four radar modules over coaxial cable. This design utilizes these coaxial cables to provide power, backchannel communication, and clock synchronization to the sensors. The two 4 Gbps FPD-Link (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

TPS2594x Design Calculation Tool  (ZIP 190 KB )    05 Jun 2014