TPS25940 (ACTIVE)

18V, 5A, 42mΩ eFuse With Integrated Reverse Current Protection and DevSleep Support

 

Models (2)

Title Category Type Size (KB) Date Views
TPS25940A PSpice Transient Model (Rev. B) PSpice Model ZIP 91 KB 12 Jun 2017 0 views
TPS25940L PSpice Transient Model (Rev. B) PSpice Model ZIP 92 KB 12 Jun 2017 0 views

Design kits & evaluation modules (1)

Name Part# Type
TPS25940x Evaluation Module TPS25940EVM-635 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Last Gasp Hold Up Energy Storage Solution

This solution stores and delivers "last gasp" energy for systems, such as SSDs, that require functionality for a short time after power loss in order to shut down in a controlled fashion. By storing holdup energy at higher than bus voltage the amount of capacitance can be reduced by up to 80 (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
e-Fuse Power Switch with DevSleep SATA Interface TIDA-00429 Texas Instruments Reference designs

Software (1)

TPS2594x Design Calculation Tool  (ZIP 190 KB )    05 Jun 2014  
WEBENCH® TPS25940A

TPS25940A

 
2.70 <=
V in Lower
 V
 
<=
V in Upper
 V

<= 18.00
Output Current Limit  Amps
Load Capacitance  uF
UVLO  V
OVLO  V
Ambient Temperature  °C <= 100

   

What are WEBENCH® tools?