TPS2595 2.7V to 18V, 4A, 34mΩ eFuse With Fast Overvoltage Protection | TI.com

TPS2595 (ACTIVE)

2.7V to 18V, 4A, 34mΩ eFuse With Fast Overvoltage Protection

 

Description

The TPS2595xx family of eFuses (integrated FET hot swap devices) is a highly integrated circuit protection and power management solution in a small package. The devices provide multiple protection modes using very few external components and are a robust defense against overloads, short circuits, voltage surges, and excessive inrush current.

Output current limit level can be set with a single external resistor. It is also possible to get an accurate sense of the output load current by measuring the voltage drop across the current limit resistor. Applications with particular inrush current requirements can set the output slew rate with a single external capacitor. Overvoltage events are quickly limited by internal clamping circuits to a safe fixed maximum, with no external components required. The TPS259573 variant provides an option to set a user-defined overvoltage cutoff threshold.

Quick output discharge function can be implemented in the TPS2595x5 variants by connecting the OUT pin to the QOD pin.

The devices are characterized for operation over the temperature range of –40°C to +125°C.

Features

  • Wide Input Voltage Range: 2.7 V to 18 V
    • 20 V Absolute Maximum
    • 3 V to 18 V for TPS2595x5 Version
  • Low On-Resistance: RON = 34 mΩ (Typical)
  • Fast Overvoltage Protection Clamp (3.8-V, 5.7-V, and 13.7-V options) With a Response Time of 5 µs (Typical)
  • TPS2595x0, TPS2595x1, TPS2595x5: Active High Enable Input With Adjustable Undervoltage Lockout (UVLO)
  • TPS2595x3: Active Low Enable Input With Adjustable Overvoltage Lockout (OVLO)
  • Adjustable Current Limit With Load Current Monitor Output (ILM)
    • Current Range: 0.5 A to 4 A
    • Current Limit Accuracy: ±7.5%
  • Adjustable Output Slew Rate Control (dVdt)
  • Over Temperature Protection (OTP)
  • Fault Indication Pin (FLT )
  • UL 2367 Recognition – File No. E169910
    • RILM >= 487 Ω (4.42 A maximum)
  • IEC 62368-1 Certified
  • Safe During Single Point Failure Test (IEC 62368-1)
    • ILM Pin Open/Short Detection

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in eFuses & hot swap controllers

 
Number of channels (#)
FET
Vin (Min) (V)
Vin (Max) (V)
Imax (A)
Vabsmax_cont (V)
Current limit (Min) (A)
Current limit (Max) (A)
Features
Overcurrent response
Current limit type
UL recognition
Fault response
Current limit function enabled
Ron (Typ) (mOhm)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
TPS259520 TPS259521 TPS259525 TPS259530 TPS259531 TPS259533 TPS259535 TPS259540 TPS259541 TPS259570 TPS259571 TPS259573 TPS24750 TPS24751 TPS25910 TPS25982
1     1     1     1     1     1     1     1     1     1     1     1     1     1     1     1    
                        Internal     Internal     Internal     Internal    
2.7     2.7     3     2.7     2.7     2.7     3     2.7     2.7     2.7     2.7     2.7     2.5     2.5     2.9     2.7    
18     18     18     18     18     18     18     18     18     18     18     18     18     18     20     24    
4     4     4     4     4     4     4     4     4     4     4     4     12     12     6.5     15    
20     20     20     20     20     20     20     20     20     20     20     20     30     30     22     30    
0.5     0.5     0.5     0.5     0.5     0.5     0.5     0.5     0.5     0.5     0.5     0.5     0.01     0.01     0.8     2    
4     4     4     4     4     4     4