TPS2596
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.7 to 19 V, 0.125 to 2A, 89-mΩ eFuse with accurate current monitor and fast overvoltage protection

 

Models (4)

Title Category Type Date
TPS259631 PSpice Transient Model PSpice Model ZIP 10 Dec 2019
TPS259630 PSpice Transient Model PSpice Model ZIP 03 Dec 2019
TPS259620 PSpice Transient Model PSpice Model ZIP 13 Aug 2019
TPS259621 PSpice Transient Model PSpice Model ZIP 13 Aug 2019

Design kits & evaluation modules (1)

Name Part# Type
TPS2596xx eFuse evaluation module TPS2596EVM Evaluation Modules & Boards

Reference designs

Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.