Home Power management Power switches Load switches

8-V, 3-A, 44-mΩ load switch with adj. rise time and hysteresis

Product details

Number of channels 1 Vin (min) (V) 1.2 Vin (max) (V) 8 Imax (A) 3 Ron (typ) (mΩ) 41 Shutdown current (ISD) (typ) (µA) 0.15 Soft start Adjustable Rise Time Current limit type None Rating Catalog Operating temperature range (°C) -40 to 125 FET Internal Device type Load switches
Number of channels 1 Vin (min) (V) 1.2 Vin (max) (V) 8 Imax (A) 3 Ron (typ) (mΩ) 41 Shutdown current (ISD) (typ) (µA) 0.15 Soft start Adjustable Rise Time Current limit type None Rating Catalog Operating temperature range (°C) -40 to 125 FET Internal Device type Load switches
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Low ON-Resistance, High Current PFET
    • RON = 32 mΩ (Typical) at VGS = –4.5 V
    • RON = 44 mΩ (Typical) at VGS = –3.0 V
    • RON = 85 mΩ (Typical) at VGS = –1.8 V
    • RON = 97 mΩ (Typical) at VGS = –1.5 V
    • RON = 155 mΩ (Typical) at VGS = –1.2 V
  • Configurable Turn-ON and Turn-OFF Slew Rate
    • 10-µs Default Minimum Output Rise Time at VIN=5 V
  • ConfigurableTurnon and Turnoff Slew Rate
  • Supports a Wide Range of VIN 1.2 V Up to 8 V
  • Excellent OFF Isolation Even Under Fast Input Transients
  • 1.0V up to 8V NMOS Control Logic Interface With Configurable Hystersis
  • Fully Protected Against ESD (All Pins)
    • HBM 2000 V, CDM 500 V
  • Very Low ON-state Quiescent Current (Down to 1.2 µA)
  • Very Low OFF-state Leakage Current (Typical 100 nA)
  • Available in 2.9 mm × 1.6 mm × 0.75 mm SOT-23 (DDC) Package
  • Low ON-Resistance, High Current PFET
    • RON = 32 mΩ (Typical) at VGS = –4.5 V
    • RON = 44 mΩ (Typical) at VGS = –3.0 V
    • RON = 85 mΩ (Typical) at VGS = –1.8 V
    • RON = 97 mΩ (Typical) at VGS = –1.5 V
    • RON = 155 mΩ (Typical) at VGS = –1.2 V
  • Configurable Turn-ON and Turn-OFF Slew Rate
    • 10-µs Default Minimum Output Rise Time at VIN=5 V
  • ConfigurableTurnon and Turnoff Slew Rate
  • Supports a Wide Range of VIN 1.2 V Up to 8 V
  • Excellent OFF Isolation Even Under Fast Input Transients
  • 1.0V up to 8V NMOS Control Logic Interface With Configurable Hystersis
  • Fully Protected Against ESD (All Pins)
    • HBM 2000 V, CDM 500 V
  • Very Low ON-state Quiescent Current (Down to 1.2 µA)
  • Very Low OFF-state Leakage Current (Typical 100 nA)
  • Available in 2.9 mm × 1.6 mm × 0.75 mm SOT-23 (DDC) Package

The TPS27082L IC is a high-side load switch that integrates a Power PFET and a control circuit in a tiny TSOT-23 package. TPS27082L requires very low ON-state quiescent current and offers very low OFF-state leakage thus optimizing system power efficiency.

TPS27082L ON/OFF logic interface features hysteresis, thus providing a robust logic interface even under very noisy operating conditions. TPS27082L ON/OFF interface supports direct interfacing to low voltage GPIOs down to 1 V. The TPS27082L level shifts ON/OFF logic signal to VIN levels without requiring an external level shifter.

TPS27082L features a novel OFF isolation circuit that prevents PMOS from turning ON in applications that may have fast transients, at the VIN pin when the load switch is in the OFF-state.

The TPS27082L IC is a high-side load switch that integrates a Power PFET and a control circuit in a tiny TSOT-23 package. TPS27082L requires very low ON-state quiescent current and offers very low OFF-state leakage thus optimizing system power efficiency.

TPS27082L ON/OFF logic interface features hysteresis, thus providing a robust logic interface even under very noisy operating conditions. TPS27082L ON/OFF interface supports direct interfacing to low voltage GPIOs down to 1 V. The TPS27082L level shifts ON/OFF logic signal to VIN levels without requiring an external level shifter.

TPS27082L features a novel OFF isolation circuit that prevents PMOS from turning ON in applications that may have fast transients, at the VIN pin when the load switch is in the OFF-state.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS27082L 1.2-V to 8-V, 3-A PFET Load Switch With Configurable Slew Rate, Fast Transient Isolation and Hysteretic Control datasheet (Rev. C) PDF | HTML 30 Jun 2015
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS27082L Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBG6A.ZIP (80 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDM-SERVODRIVE — Industrial Servo Drive and AC Inverter Drive Reference Design

The DesignDRIVE Development Kit is a reference design for a complete industrial drive directly connecting to a three phase ACI or PMSM motor. Many drive topologies can be created from the combined control, power and communications technologies included on this single platform.  Includes (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00181 — Isolated IGBT Gate-Drive Push-Pull Power Supply with 4 Outputs

This reference design provides isolated positive and negative voltage rails required for Insulated Gate Bipolar Transistor (IGBT) gate drivers from a single 24-volt DC input supply. IGBTs are used in three phase inverters for variable-frequency drives to control the speed of AC motors. This (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00548 — 4-20mA Analog Input Module Reference Design for Safety Applications

TIDA-00548 is an isolated dual-channel 4- to 20-mA analog input reference design, which can be used as a sub-part for functional safety programmable logic controllers (PLCs). This reference design delivers digitized input values using a 32-bit high-performance analog-to-digital converter (ADC). (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00167 — Isolated Ultra-Low Power Design for 4 to 20 mA Loop Powered Transmitters

The objective of this design is to provide a turn-key solution able to power the electronics of isolated loop powered 4 to 20 mA transmitters or other low power applications with limited input current budget. It addresses the key requirements of such applications like operating over (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SOT-23-THN (DDC) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos