TPS27S100 (ACTIVE) 40-V, 100-mOhm single-channel smart high-side switch

 

Models (2)

Title Category Type Date
TPS27S100A PSpice Transient Model PSpice Model ZIP 06 Oct 2017
TPS27S100B PSpice Transient Model PSpice Model ZIP 06 Oct 2017

Design kits & evaluation modules (2)

Name Part# Type
TPS27S100A 40-V, 80-mΩ Single-Channel High-Side Switch Evaluation Module TPS27S100AEVM Evaluation Modules & Boards
TPS27S100B 40-V, 80-mΩ Single-Channel High-Side Switch Evaluation Module TPS27S100BEVM Evaluation Modules & Boards

Reference designs

Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.