TPS28225
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
8-Pin High Frequency 4-Amp Sink Synchronous MOSFET Driver

 

Models (4)

Title Category Type Date
TPS28225 Unencrypted PSpice Transient Model PSpice Model ZIP 04 Nov 2015
TPS28225 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 19 Mar 2012
TPS28225 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 19 Mar 2012
TPS28225 PSpice Transient Model PSpice Model ZIP 12 Mar 2012

Reference designs

Low Power Wearable TX Reference Design

The TIDA-00415 is a wireless power transmitter using the bq500212A IC in a small form factor design targeted at low power wearable devices.  Input voltage to the unit is 5V from a Micro USB connector.  The low power design is recommended for operation with receiver (load) devices at up to (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
18Vdc-54Vdc Input, 24V @ 5A Output, Active Clamp Forward PMP4844 Texas Instruments Reference designs
36Vdc-75Vdc Input, 20V @ 4A Output, Active Clamp Forward PMP3799 Texas Instruments Reference designs
36Vdc-75Vdc Input, 6V @ 20A Output, Active Clamp Forward PMP4123 Texas Instruments Reference designs
48V Input 3.3V/30A with Output Pre-bias PMP5997 Texas Instruments Reference designs

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS28225 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.