TPS3306

ACTIVE

Dual-processor voltage supervisor with power-fail & watchdog timer

Product details

Number of supplies monitored 3 Threshold voltage 1 (typ) (V) 1.4, 1.68, 1.85, 2.25, 2.93, 4.55 Features PFI/PFO, Reset time delay, Separate VDD & sense, Timeout watchdog, Undervoltage monitor only, Watchdog disable, Watchdog timer Reset threshold accuracy (%) 2.4, 3.2 Iq (typ) (mA) 0.015 Output driver type/reset output Active-low, Open-drain Time delay (ms) 100 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) 0.8 Operating temperature range (°C) -40 to 85
Number of supplies monitored 3 Threshold voltage 1 (typ) (V) 1.4, 1.68, 1.85, 2.25, 2.93, 4.55 Features PFI/PFO, Reset time delay, Separate VDD & sense, Timeout watchdog, Undervoltage monitor only, Watchdog disable, Watchdog timer Reset threshold accuracy (%) 2.4, 3.2 Iq (typ) (mA) 0.015 Output driver type/reset output Active-low, Open-drain Time delay (ms) 100 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) 0.8 Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Dual Supervisory Circuits With Power-Fail for DSP and Processor-Based Systems
  • Voltage Monitor for Power-Fail or Low-Battery Warning
  • Watchdog Timer With 0.8 Second Time-Out
  • Power-On Reset Generator With Integrated 100 ms Delay Time
  • Open-Drain Reset and Power-Fail Output
  • Supply Current of 15 µA (Typ.)
  • Supply Voltage Range: 7 V to 6 V
  • Defined RESET Output From VDD ≥ 1.1 V
  • MSOP-8 and SO-8 Packages
  • Temperature Range: -40°C to +85°C
  • APPLICATIONS
    • Multivoltage DSPs and Processors
    • Portable Battery-Powered Equipment
    • Embedded Control Systems
    • Intelligent Instruments
    • Automotive Systems

All trademarks are the property of their respective owners.

  • Dual Supervisory Circuits With Power-Fail for DSP and Processor-Based Systems
  • Voltage Monitor for Power-Fail or Low-Battery Warning
  • Watchdog Timer With 0.8 Second Time-Out
  • Power-On Reset Generator With Integrated 100 ms Delay Time
  • Open-Drain Reset and Power-Fail Output
  • Supply Current of 15 µA (Typ.)
  • Supply Voltage Range: 7 V to 6 V
  • Defined RESET Output From VDD ≥ 1.1 V
  • MSOP-8 and SO-8 Packages
  • Temperature Range: -40°C to +85°C
  • APPLICATIONS
    • Multivoltage DSPs and Processors
    • Portable Battery-Powered Equipment
    • Embedded Control Systems
    • Intelligent Instruments
    • Automotive Systems

All trademarks are the property of their respective owners.

The TPS3306 family is a series of supervisory circuits designed for circuit initialization which require two supply voltages, primarily in DSP and processor-based systems.

The product spectrum of the TPS3306-xx is designed for monitoring two independent supply voltages of 3.3 V/1.5 V, 3.3 V/1.8 V, 3.3 V/2 V, 3.3 V/2.5 V, or 3.3 V/5 V.

The various supervisory circuits are designed to monitor the nominal supply voltage.

During power-on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuits monitor the SENSEn inputs and keep RESET active as long as SENSEn remains below the threshold voltage VIT.

An internal timer delays the return of the RESET output to the inactive state (high) to ensure proper system reset. The delay time, td(typ) = 100 ms, starts after SENSE1 and SENSE2 inputs have risen above the threshold voltage VIT. When the voltage at SENSE1 or SENSE2 input drops below the threshold voltage VIT, the output becomes active (low) again.

The integrated power-fail (PFI) comparator with separate open-drain (PFO) output can be used for low-battery detection, power-fail warning, or for monitoring a power supply other than the main supply.

The TPS3306-xx devices integrate a watchdog timer that is periodically triggered by a positive or negative transition of WDI. When the supervising system fails to retrigger the watchdog circuit within the time-out interval, tt(out) = 0.50 s, RESET becomes active for the time period td. This event also reinitializes the watchdog timer. Leaving WDI unconnected disables the watchdog.

The TPS3306-xx devices are available in either 8-pin MSOP or standard 8-pin SO packages, and are characterized for operation over a temperature range of -40°C to +85°C.

The TPS3306 family is a series of supervisory circuits designed for circuit initialization which require two supply voltages, primarily in DSP and processor-based systems.

The product spectrum of the TPS3306-xx is designed for monitoring two independent supply voltages of 3.3 V/1.5 V, 3.3 V/1.8 V, 3.3 V/2 V, 3.3 V/2.5 V, or 3.3 V/5 V.

The various supervisory circuits are designed to monitor the nominal supply voltage.

During power-on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supervisory circuits monitor the SENSEn inputs and keep RESET active as long as SENSEn remains below the threshold voltage VIT.

An internal timer delays the return of the RESET output to the inactive state (high) to ensure proper system reset. The delay time, td(typ) = 100 ms, starts after SENSE1 and SENSE2 inputs have risen above the threshold voltage VIT. When the voltage at SENSE1 or SENSE2 input drops below the threshold voltage VIT, the output becomes active (low) again.

The integrated power-fail (PFI) comparator with separate open-drain (PFO) output can be used for low-battery detection, power-fail warning, or for monitoring a power supply other than the main supply.

The TPS3306-xx devices integrate a watchdog timer that is periodically triggered by a positive or negative transition of WDI. When the supervising system fails to retrigger the watchdog circuit within the time-out interval, tt(out) = 0.50 s, RESET becomes active for the time period td. This event also reinitializes the watchdog timer. Leaving WDI unconnected disables the watchdog.

The TPS3306-xx devices are available in either 8-pin MSOP or standard 8-pin SO packages, and are characterized for operation over a temperature range of -40°C to +85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS386000 ACTIVE Open-drain, quad-supply voltage supervisors with programmable delay & watchdog timer Offers adjustable threshold voltages, higher accuracy, separate MR pin, overvoltage and undervoltage monitoring, and programmable time delay.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet Dual-Processor Supervisory Circuits with Power-Fail datasheet (Rev. C) 01 Dec 2006
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Application note Monitoring Five Different Voltage Rails Using the TPS3103 and TPS3306 28 Aug 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOIC (D) 8 View options
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos