TPS3307-18
(ACTIVE) Triple Processor Supervisory Circuits

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
Triple Processor Supervisory Circuits - TPS3307-18

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TPS3307-18D ACTIVE -40 to 85 1.25 | 1ku SOIC (D) | 8 View 75 | TUBE >5K 1k quantity lead time: In stock
TPS3307-18DG4 ACTIVE -40 to 85 1.25 | 1ku SOIC (D) | 8 View 75 | TUBE >5K 1k quantity lead time: In stock
Not Available
TPS3307-18DGN ACTIVE -40 to 85 1.25 | 1ku MSOP-PowerPAD (DGN) | 8 View 80 | TUBE >5K 1k quantity lead time: In stock
Not Available
TPS3307-18DGNG4 ACTIVE -40 to 85 1.25 | 1ku MSOP-PowerPAD (DGN) | 8 View 80 | TUBE 475 Typical lead time for 1k quantity: 4 to 8 weeks
TPS3307-18DGNR ACTIVE -40 to 85 1.05 | 1ku MSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
TPS3307-18DGNRG4 ACTIVE -40 to 85 1.05 | 1ku MSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
TPS3307-18DR ACTIVE -40 to 85 1.05 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor TPS3307-18DRG4 ACTIVE -40 to 85 1.05 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1093 01 Dec 2006

Application Notes (2)


Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. In-Person   15 Mar 2014  -  22 Mar 2014  
In-depth PFC Design Workshop In-Person   12 Nov 2013  -  14 Nov 2013  
Digital Power Multi-Day Workshop In-Person   05 Nov 2013  -  07 Nov 2013  
Optimizing Efficiency of Switching Mode Chargers Recorded Content   On Demand  
Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches Recorded Content   On Demand  


See More Training & Events
Click Here