TPS3307-18-Q1 Automotive Triple Rail Processor Supervisor (3.3V/1.8V/Adjustable) with Power-Fail | TI.com

TPS3307-18-Q1 (ACTIVE) Automotive Triple Rail Processor Supervisor (3.3V/1.8V/Adjustable) with Power-Fail

Automotive Triple Rail Processor Supervisor (3.3V/1.8V/Adjustable) with Power-Fail - TPS3307-18-Q1
Datasheet
 

Description

The TPS3307-18 is a micropower supply voltage supervisor designed for circuit initialization primarily in automotive DSP and processor-based systems, which require more than one supply voltage.

The TPS3307-18 is designed for monitoring three independent supply voltages: 3.3 V/1.8 V/adj,. The adjustable SENSE input allows the monitoring of any supply voltage >1.25 V.

The various supply voltage supervisors are designed to monitor the nominal supply voltage as shown in the following supply voltage monitoring table.

During power-on, RESET is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supply voltage supervisor monitors the SENSEn inputs and keeps RESET\ active as long as SENSEn remain below the threshold voltage VIT+.

An internal timer delays the return of the RESET output to the inactive state (high) to ensure proper system reset. The delay time, td typ = 200 ms, starts after all SENSEn inputs have risen above the threshold voltage VIT+. When the voltage at any SENSE input drops below the threshold voltage VIT–, the RESET output becomes active (low) again.

The TPS3307-18 incorporates a manual reset input, MR. A low level at MR causes RESET to become active. In addition to the active-low RESET output, the TPS3307-18 includes an active-high RESET output.

The device is available in a standard 8-pin SO package, and is characterized for operation over a temperature range of –40°C to 125°C.

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Triple Supervisory Circuits for DSP and Processor-Based Systems
  • Power-On Reset Generator with Fixed Delay Time of 200 ms, No External Capacitor Needed
  • Temperature-Compensated Voltage Reference
  • Maximum Supply Current of 40 µA
  • Supply Voltage Range ...2 V to 6 V
  • Defined RESET Output from VDD ≥ 1.1 V
  • SO-8 Package
  • Temperature Range ...–40°C to 125°C
  • typical applications
    • Automotive applications using DSPs, Microcontrollers or Microprocessors
    • Industrial Equipment
    • Programmable Controls
    • Automotive Systems

Parametrics

Compare all products in Supervisor & reset ICs Email Download to Excel
Part number Order Threshold voltage 1 (Typ) (V) Number of supplies monitored VCC (Max) (V) VCC (Min) (V) Output driver type/reset output Time delay (ms) Features Rating Operating temperature range (C) Watchdog timer WDI (sec)
TPS3307-18-Q1 Order now 2.93     3     6     2     Active-low
Push-pull    
200     Active-low enable
Manual reset
Dual output    
Automotive     -40 to 125     None    
TPS3307 Order now Adjustable
1.68
2.25
2.93
4.55    
3     6     2     Active-low
Push-pull    
200     Active-low enable
Manual reset
Dual output    
Catalog     -40 to 85     None