TPS3431
- Factory-programmed precision watchdog timers:
- ±2.5% Accurate watchdog timeout (WDT) typical at 25°C
- Watchdog disable feature
- User-programmable watchdog timeout
- Input voltage range: VDD = 1.8 V to 6.5 V
- Low quiescent current: IDD = 10 µA (typical)
- Active-low open-drain output
- Enable input (EN) and enable output (ENOUT)
- Available in a small 3-mm × 3-mm, 8-pin VSON package
- Junction operating temperature range: –40°C to +125°C
The TPS3431 is a standard programmable watchdog timer with an enable feature for a wide variety of applications. The watchdog timeout features a 15% accuracy, high-precision timing (–40°C to +125°C) and 2.5% typical at 25°C. The watchdog timeout can be programmed either by an external capacitor, or by factory-programmed default delay settings. The watchdog can be disabled via the Enable pin or the SET logic pins to avoid undesired watchdog timeouts during the development process.
The TPS3431 is available in a small 3.00-mm × 3.00-mm, 8-pin VSON package.
Check TI.com inventory for similar products
Products with similar specifications, sorted by available TI.com inventory.
Similar products you might be interested in
Drop-in replacement with upgraded functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS3431 Standard Programmable Watchdog Timer with Enable datasheet (Rev. A) | PDF | HTML | 20 May 2021 |
Application note | Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) | 17 Mar 2020 | ||
Selection guide | Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) | 28 Feb 2020 | ||
E-book | Voltage Supervisor and Reset ICs: Tips, Tricks and Basics | 28 Jun 2019 | ||
EVM User's guide | TPS3431EVM Standard Watchdog Timer With Enable User's Guide | 12 Jul 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS3431EVM — TPS3431 Standard Programmable Watchdog Timer With Enable Evaluation Module
The TPS3431 evaluation module (EVM) is a platform for evaluating the TP3431 device. TPS3431 is a standard programmable watchdog timer with an enable feature for a wide variety of applications. This device is used to monitor a watchdog input from a MCU and trigger a watchdog output if a (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-010041 — Nano power, wide VIN (12 V max) supervisor reference design used as comparator or power sequencer
Package | Pins | Download |
---|---|---|
VSON (DRB) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.