A newer version of this product is available
Same functionality with different pin-out to the compared device
TPS3431-Q1
- AEC-Q100 qualified for automotive applications:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature
- Functional safety-capable
- Factory-programmed precision watchdog timers:
- ±2.5% Accurate watchdog timeout (WDT) typical at 25°C
- Watchdog disable feature
- User-programmable watchdog timeout
- Input voltage range: VDD = 1.8 V to 6.5 V
- Low quiescent current: IDD = 10 µA (typical)
- Active-low open-drain output
- Enable input (EN) and enable output (ENOUT)
- Available in a small 3-mm × 3-mm, 8-pin VSON package
- Junction operating temperature range: –40°C to +125°C
The TPS3431-Q1 is a standard automotive programmable watchdog timer with an enable feature for automotive applications. The watchdog timeout features a 15% accuracy, high-precision timing (–40°C to +125°C) and 2.5% typical at 25°C. The watchdog timeout can be programmed either by an external capacitor, or by factory-programmed default delay settings. The watchdog can be disabled via the Enable pin or the SET logic pins to avoid undesired watchdog timeouts during the development process.
The TPS3431-Q1 is available in a small 3.00-mm × 3.00-mm, 8-pin VSON package. The TPS3431-Q1 features wettable flanks for easy optical inspection.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS3431-Q1 Automotive Standard Programmable Watchdog Timer with Enable datasheet (Rev. A) | PDF | HTML | 20 May 2021 |
Functional safety information | TPS3431-Q1 Functional Safety FIT Rate and Failure Mode Distribution | 18 Dec 2019 | ||
E-book | Voltage Supervisor and Reset ICs: Tips, Tricks and Basics | 28 Jun 2019 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS3431EVM — TPS3431 Standard Programmable Watchdog Timer With Enable Evaluation Module
The TPS3431 evaluation module (EVM) is a platform for evaluating the TP3431 device. TPS3431 is a standard programmable watchdog timer with an enable feature for a wide variety of applications. This device is used to monitor a watchdog input from a MCU and trigger a watchdog output if a (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
VSON (DRB) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.