TPS3431

ACTIVE

Standard programmable watchdog timer with enable

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS3435 ACTIVE Nano-quiescent-current precision watchdog timer 250-nA IQ, enhanced watchdog accuracy, compact packaging, and on-the-fly programming

Product details

Features Timeout watchdog, Watchdog disable, Watchdog timer Reset threshold accuracy (%) 0 Iq (typ) (mA) 0.01 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 6.5 Rating Catalog Watchdog timer WDI (s) 0.2, Programmable Operating temperature range (°C) -40 to 125
Features Timeout watchdog, Watchdog disable, Watchdog timer Reset threshold accuracy (%) 0 Iq (typ) (mA) 0.01 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 6.5 Rating Catalog Watchdog timer WDI (s) 0.2, Programmable Operating temperature range (°C) -40 to 125
VSON (DRB) 8 9 mm² 3 x 3
  • Factory-programmed precision watchdog timers:
    • ±2.5% Accurate watchdog timeout (WDT) typical at 25°C
  • Watchdog disable feature
  • User-programmable watchdog timeout
  • Input voltage range: VDD = 1.8 V to 6.5 V
  • Low quiescent current: IDD = 10 µA (typical)
  • Active-low open-drain output
  • Enable input (EN) and enable output (ENOUT)
  • Available in a small 3-mm × 3-mm, 8-pin VSON package
  • Junction operating temperature range: –40°C to +125°C
  • Factory-programmed precision watchdog timers:
    • ±2.5% Accurate watchdog timeout (WDT) typical at 25°C
  • Watchdog disable feature
  • User-programmable watchdog timeout
  • Input voltage range: VDD = 1.8 V to 6.5 V
  • Low quiescent current: IDD = 10 µA (typical)
  • Active-low open-drain output
  • Enable input (EN) and enable output (ENOUT)
  • Available in a small 3-mm × 3-mm, 8-pin VSON package
  • Junction operating temperature range: –40°C to +125°C

The TPS3431 is a standard programmable watchdog timer with an enable feature for a wide variety of applications. The watchdog timeout features a 15% accuracy, high-precision timing (–40°C to +125°C) and 2.5% typical at 25°C. The watchdog timeout can be programmed either by an external capacitor, or by factory-programmed default delay settings. The watchdog can be disabled via the Enable pin or the SET logic pins to avoid undesired watchdog timeouts during the development process.

The TPS3431 is available in a small 3.00-mm × 3.00-mm, 8-pin VSON package.

The TPS3431 is a standard programmable watchdog timer with an enable feature for a wide variety of applications. The watchdog timeout features a 15% accuracy, high-precision timing (–40°C to +125°C) and 2.5% typical at 25°C. The watchdog timeout can be programmed either by an external capacitor, or by factory-programmed default delay settings. The watchdog can be disabled via the Enable pin or the SET logic pins to avoid undesired watchdog timeouts during the development process.

The TPS3431 is available in a small 3.00-mm × 3.00-mm, 8-pin VSON package.

Download View video with transcript Video
Information

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS3431-Q1 ACTIVE Automotive, standard programmable watchdog timer with enable AEC-Q100 qualified version of this device
Similar functionality to the compared device
TPS3851 ACTIVE High-accuracy voltage supervisor with Integrated watchdog timer Integrated watchdog and voltage monitor option with enhanced accuracy (0.8%)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS3431 Standard Programmable Watchdog Timer with Enable datasheet (Rev. A) PDF | HTML 20 May 2021
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) 17 Mar 2020
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
EVM User's guide TPS3431EVM Standard Watchdog Timer With Enable User's Guide 12 Jul 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3431EVM — TPS3431 Standard Programmable Watchdog Timer With Enable Evaluation Module

The TPS3431 evaluation module (EVM) is a platform for evaluating the TP3431 device. TPS3431 is a standard programmable watchdog timer with an enable feature for a wide variety of applications. This device is used to monitor a watchdog input from a MCU and trigger a watchdog output if a (...)

User guide: PDF
Not available on TI.com
Calculation tool

SNVC223 TPS343x Timing Calculator

Supported products & hardware

Supported products & hardware

Products
Supervisor & reset ICs
TPS3430 Window watchdog timer with programmable reset delay TPS3430-Q1 Automotive, window watchdog timer with programmable reset delay TPS3431 Standard programmable watchdog timer with enable TPS3431-Q1 Automotive, standard programmable watchdog timer with enable
Hardware development
Evaluation board
TPS3430EVM TPS3430 Window Watchdog Timer With Programmable Reset Delay Evaluation Module TPS3431EVM TPS3431 Standard Programmable Watchdog Timer With Enable Evaluation Module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010041 — Nano power, wide VIN (12 V max) supervisor reference design used as comparator or power sequencer

This reference design highlights a versatile use case for a low-power reset IC and a watchdog timer. With less than 1-µA current consumption, the TPS3840 device can be configured to work either as a comparator (with simple 3-pin configuration) or as a universal power supply supervisor that (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
VSON (DRB) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos