TPS3514

ACTIVE

3-channel supervisor with overcurrent detect for switch-mode power supplies

Product details

Number of supplies monitored 3 Threshold voltage 1 (typ) (V) 2.2, 3.5, 3.9, 6.1, 9, 13.8 Features Overcurrent sense, PFI/PFO, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 2.3 Iq (typ) (mA) 1 Output driver type/reset output Active-low, Open-drain Time delay (ms) 300 Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 15 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Number of supplies monitored 3 Threshold voltage 1 (typ) (V) 2.2, 3.5, 3.9, 6.1, 9, 13.8 Features Overcurrent sense, PFI/PFO, Undervoltage and overvoltage monitor, Wide input voltage Reset threshold accuracy (%) 2.3 Iq (typ) (mA) 1 Output driver type/reset output Active-low, Open-drain Time delay (ms) 300 Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 15 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • Over-Voltage Protection and
    Lockout: 12V, 5V, and 3.3V Supplies
  • Over-Current Protection and Lockout: 12V, 5V, and 3.3V Supplies
  • Under-Voltage Protection and Lockout: 12V Supplies
  • Under-Voltage Detect: 5V and 3.3V Supplies
  • Fault-Protection Output with Open-Drain Output Stage
  • Open-Drain, Power-Good Output Signal: Monitors Power-Good Signal Input 3.3V and 5V Supplies
  • 300ms Power-Good Delay
  • 75ms Delay: 5V, 3.3V Power-Supply Short-Circuit Turn-On Protection
  • 2.3ms PSON Control To FPO Turn-Off Delay
  • 38ms PSON Control Debounce
  • Wide Supply Voltage Range: 4.5V to 15V

All trademarks are the property of their respective owners.

  • Over-Voltage Protection and
    Lockout: 12V, 5V, and 3.3V Supplies
  • Over-Current Protection and Lockout: 12V, 5V, and 3.3V Supplies
  • Under-Voltage Protection and Lockout: 12V Supplies
  • Under-Voltage Detect: 5V and 3.3V Supplies
  • Fault-Protection Output with Open-Drain Output Stage
  • Open-Drain, Power-Good Output Signal: Monitors Power-Good Signal Input 3.3V and 5V Supplies
  • 300ms Power-Good Delay
  • 75ms Delay: 5V, 3.3V Power-Supply Short-Circuit Turn-On Protection
  • 2.3ms PSON Control To FPO Turn-Off Delay
  • 38ms PSON Control Debounce
  • Wide Supply Voltage Range: 4.5V to 15V

All trademarks are the property of their respective owners.

The TPS3514 is a PC switching power-supply system monitor with minimum external components. It provides under-voltage lockout (UVLO), over-voltage (OV), under-voltage (UV), over-current (OC) protection circuits, power-good indicator, and on/off control.

UVLO thresholds are 4.45V (on) and 3.65V (off). Over-current protection (OCP) and over-voltage protection (OVP) monitor 3.3V, 5V, and 12V supplies. When an OC or OV condition is detected, the power-good output (PGO) is asserted low and the fault protection output (FPO) is latched high. PSON from low-to-high resets the latch. The OCP function will be enabled 75ms after PSON goes LOW with PGI HIGH and a debounce of typically 38ms. A built-in 2.3ms delay with 38ms debounce from PSON to FPO output is enabled at turn-off.

An external resistor is connected between the RI pin and the GND pin. This will program a precise I(REF) for OCP function. The programmable I(REF) range is from 12.5µA to 62.5µA. Three OCP comparators and the I(REF) section are supplied by VS12. The current draw from the VS12 pin is less than 1mA.

The power-good feature monitors PGI, the 3.3V and 5V supplies, and issues a power-good signal when the output is ready.

The TPS3514 is characterized for operation from -40°C to +85°C. The TPS3514 is available in DIP-14 and SO-14 packages.

The TPS3514 is a PC switching power-supply system monitor with minimum external components. It provides under-voltage lockout (UVLO), over-voltage (OV), under-voltage (UV), over-current (OC) protection circuits, power-good indicator, and on/off control.

UVLO thresholds are 4.45V (on) and 3.65V (off). Over-current protection (OCP) and over-voltage protection (OVP) monitor 3.3V, 5V, and 12V supplies. When an OC or OV condition is detected, the power-good output (PGO) is asserted low and the fault protection output (FPO) is latched high. PSON from low-to-high resets the latch. The OCP function will be enabled 75ms after PSON goes LOW with PGI HIGH and a debounce of typically 38ms. A built-in 2.3ms delay with 38ms debounce from PSON to FPO output is enabled at turn-off.

An external resistor is connected between the RI pin and the GND pin. This will program a precise I(REF) for OCP function. The programmable I(REF) range is from 12.5µA to 62.5µA. Three OCP comparators and the I(REF) section are supplied by VS12. The current draw from the VS12 pin is less than 1mA.

The power-good feature monitors PGI, the 3.3V and 5V supplies, and issues a power-good signal when the output is ready.

The TPS3514 is characterized for operation from -40°C to +85°C. The TPS3514 is available in DIP-14 and SO-14 packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet PC Power-Supply Supervisors datasheet (Rev. C) 01 Dec 2006
Application note Optimizing Resistor Dividers at a Comparator (Rev. B) PDF | HTML 30 Apr 2021
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
PDIP (N) 14 View options
SOIC (D) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos