TPS3700-Q1 Automotive, high-voltage (18-V) window voltage detector for overvoltage & undervoltage monitoring | TI.com

TPS3700-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive, high-voltage (18-V) window voltage detector for overvoltage & undervoltage monitoring

 

Recommended alternative parts

  • TPS3700  -  Catalog version of this device

Description

The TPS3700-Q1 wide-supply voltage window comparator operates over a 1.8-V to 18-V range. The device has two high-accuracy comparators with an internal 400-mV reference and two open-drain outputs rated to 18 V for overvoltage and undervoltage detection. The TPS3700-Q1 device can be used as a window comparator or as two independent voltage monitors; the monitored voltage can be set with the use of external resistors.

The OUTA terminal is driven low when the voltage at the INA+ terminal drops below (VIT+ – Vhys), and goes high when the voltage returns above the respective threshold (VIT+). The OUTB terminal is driven low when the voltage at the INB– terminal rises above VIT+, and goes high when the voltage drops below the respective threshold (VIT+ – Vhys). Both comparators in the TPS3700-Q1 device include built-in hysteresis for filtering to reject brief glitches, thereby ensuring stable output operation without false triggering.

The TPS3700-Q1 device is available in a
ThinSOT23-6 package and is specified over the junction temperature range of –40°C to 125°C.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C6
  • Wide Supply Voltage Range: 1.8 to 18 V
  • Adjustable Threshold: Down to 400 mV
  • Open-Drain Outputs for Overvoltage and Undervoltage Detection
  • Low Quiescent Current: 5.5 µA (typ)
  • High Threshold Accuracy:
    • 1% Over Temperature
    • 0.25% (typ)
  • Internal Hysteresis: 5.5 mV (typ)
  • Available in ThinSOT23-6 and WSON Packages

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Supervisor & reset ICs Email Download to Excel
Part number Order Threshold voltage 1 (Typ) (V) Number of supplies monitored VCC (Max) (V) VCC (Min) (V) Output driver type/reset output Time delay (ms) Features Rating Operating temperature range (C) Watchdog timer WDI (sec)
TPS3700-Q1 Order now Adjustable     1
2    
18     1.8     Active-low
Open-drain    
0     Undervoltage and overvoltage monitor
Wide input voltage
Dual output
Safety documentation    
Automotive     -40 to 125     None    
TPS3702-Q1 Order now 0.91
1.09
1.64
1.69
3
3.1
4.55    
1     18     2     Active-low
Open-drain    
0     Undervoltage and overvoltage monitor
Wide input voltage
Dual output
Safety documentation    
Automotive     -40 to 125     None    
TPS3710-Q1 Order now Adjustable     1     18     1.8     Active-low
Open-drain    
0     Wide input voltage     Automotive     -40 to 125     None    
TPS3850-Q1 Order now Adjustable
0.84
0.86
1.06
1.12
1.15
1.67
1.73
2.33
2.4
2.79
2.88
3.07
3.17
4.65
4.8    
1     6.5     1.6     Active-low
Open-drain    
Programmable     Undervoltage and overvoltage monitor
Watchdog disable
Watchdog timer
Window watchdog
Safety documentation    
Automotive     -40 to 125     Programmable