TPS3890 Low-Quiescent-Current 1% Accurate Supervisor With Programmable Delay | TI.com

TPS3890 (ACTIVE)

Low-Quiescent-Current 1% Accurate Supervisor With Programmable Delay

 

Description

The TPS3890 is a precision voltage supervisor with low-quiescent current that monitors system voltages as low as 1.15 V, asserting an open-drain RESET signal when the SENSE voltage drops below a preset threshold or when the manual reset (MR) pin drops to a logic low. The RESET output remains low for the user-adjustable delay time after the SENSE voltage and manual reset (MR) return above the respective thresholds. The TPS3890 family uses a precision reference to achieve 1% threshold accuracy. The reset delay time can be user-adjusted between 40 µs and 30 s by connecting the CT pin to an external capacitor. The TPS3890 has a very low quiescent current of 2.1 µA and is available in a small 1.5-mm × 1.5-mm package, making the device well-suited for battery-powered and space-constrained applications. The device is fully specified over a temperature range of –40°C to +125°C (TJ).

Features

  • Power-On-Reset (POR) Generator with Adjustable Delay Time: 40 µs to 30 s
  • Very Low Quiescent Current: 2.1 µA (Typical)
  • High Threshold Accuracy: 1% (max)
  • Precision Hysteresis
  • Fixed and Adjustable Threshold Voltages:
    • Fixed Thresholds for Standard Rails:
      1.2 V to 3.3 V
    • Adjustable Down to 1.15 V
  • Manual Reset (MR) Input
  • Open-Drain RESET Output
  • Temperature Range: –40°C to +125°C
  • Package: 1.5-mm × 1.5-mm WSON

Parametrics

Compare all products in Supervisor & reset ICs Email Download to Excel
Part number Order Threshold voltage 1 (Typ) (V) Number of supplies monitored VCC (Max) (V) VCC (Min) (V) Output driver type/reset output Time delay (ms) Features Rating Operating temperature range (C) Watchdog timer WDI (sec)
TPS3890 Order now Adjustable
1.15
1.44
1.73
2.4
2.89
3.17    
1     5.5     1.5     Active-low
Open-drain    
Programmable     Active-low enable
Manual reset    
Catalog     -40 to 125     None    
LM8365 Order now 2.7
4.5    
1     6     1     Active-low
Open-drain    
Programmable       Catalog     -40 to 85     None    
TPS3808 Order now Adjustable
0.84
1.12
1.16
1.4
1.67
1.77
2.33
2.79
3.07
4.65    
1     6.5     1.8     Active-low
Open-drain    
Programmable     Active-low enable
Manual reset    
Catalog     -40 to 125     None    
TPS3840 Samples not available Trimmable
2
2.5
2.7
2.8
2.9
3    
1     10     1.5     Active-high
Active-low
Open-drain
Push-pull    
Programmable     Manual reset     Catalog     -40 to 125     None    
TPS3895 Order now Adjustable     1     6.5     1.7     Active-low
Push-pull    
Programmable     Active-high enable
Manual reset    
Catalog     -40 to 125     None    
TPS3896 Order now Adjustable     1     6.5     1.7     Active-high
Push-pull    
Programmable     Active-low enable
Manual reset    
Catalog     -40 to 125     None    
TPS3897 Order now Adjustable     1     6.5     1.7     Active-low
Open-drain    
Programmable     Active-high enable
Manual reset    
Catalog     -40 to 125     None    
TPS3898 Order now Adjustable     1     6.5     1.7     Active-high
Open-drain    
Programmable     Active-low enable
Manual reset    
Catalog     -40 to 125     None