TPS40000 Low Input (2.25V-5.5V) 300 kHz Frequency, Synchronous Buck Controller, Source Only | TI.com

TPS40000 (ACTIVE) Low Input (2.25V-5.5V) 300 kHz Frequency, Synchronous Buck Controller, Source Only

Low Input  (2.25V-5.5V) 300 kHz Frequency, Synchronous Buck Controller, Source Only - TPS40000
Datasheet
 

Recommended alternative parts

  • TPS40040  -  TPS40040 is a next-generation 5.5V, 15A step-down controller in a small WSON package

Description

The TPS4000x are controllers for low-voltage, non-isolated synchronous buck regulators. These controllers drive an N-channel MOSFET for the primary buck switch, and an N-channel MOSFET for the synchronous rectifier switch, thereby achieving very high-efficiency power conversion. In addition, the device controls the delays from main switch off to rectifier turn-on and from rectifier turn-off to main switch turn-on in such a way as to minimize diode losses (both conduction and recovery) in the synchronous rectifier with TI’s proprietary Predictive Gate Drive™ technology. The reduction in these losses is significant and increases efficiency. For a given converter power level, smaller FETs can be used, or heat sinking can be reduced or even eliminated.

The current-limit threshold is adjustable with a single resistor connected to the device. The TPS4000x controllers implement a closed-loop soft start function. Startup ramp time is set by a single external capacitor connected to the SS/SD pin. The SS/SD pin is also used for shutdown.

Features

  • Operating Input Voltage 2.25 V to 5.5 V
  • Output Voltage as Low as 0.7 V
  • 1% Internal 0.7 V Reference
  • Predictive Gate Drive™ N-Channel MOSFET Drivers for Higher Efficiency
  • Externally Adjustable Soft-Start and Overcurrent Limit
  • Source-Only Current or Source/Sink Current
  • Versions for Starting into VOUT Pre-Bias
  • 10-Lead MSOP PowerPad™ Package for Higher Performance
  • Thermal Shutdown
  • Internal Boostrap Diode
  • Fixed-Frequency, Voltage-Mode Control
    • TPS40000/1/4 300-kHz
    • TPS40002/3/5 600-kHz
  • APPLICATIONS
    • Networking Equipment
    • Telecom Equipment
    • Base Stations
    • Servers
    • DSP Power
    • Power Modules

PowerPAD™ and Predictive Gate Drive™ are trademarks of Texas Instruments Incorporated.

Parametrics

Compare all products in Buck controllers (external switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Number of Phases Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Control mode
TPS40000 Order now 2.25     5.5     0.7     4     15     1     1     300     300     1.5     Enable
Synchronous Rectification    
94     -40 to 85     Catalog     MSOP-PowerPAD | 10     Controller     Voltage Mode    
TPS40007 Order now 2.25     5.5     0.7     4     15     1     1     300     300     1.5     Enable
Synchronous Rectification    
94     -40 to 85     Catalog     MSOP-PowerPAD | 10     Controller     Voltage Mode    
TPS40009 Order now 2.25     5.5     0.7     4     15     1     1     600     600     1.5     Enable
Synchronous Rectification    
83     -40 to 85     Catalog     MSOP-PowerPAD | 10     Controller     Voltage Mode