TPS40007
2.25V-5.5V, 300 kHz, Synchronous Buck Controller, Source/ Sink, Prebias Operation
TPS40007
- Operating Input Voltage 2.25 V to 5.5 V
- Output Voltage as Low as 0.7 V
- 1% Internal 0.7 V Reference
- Predictive Gate Drive™ N-Channel MOSFET Drivers for Higher Efficiency
- Externally Adjustable Soft-Start and Overcurrent Limit
- Fixed-Frequency Voltage-Mode Control
- TPS40007, 300 kHz
- TPS40009, 600 kHz
- Source/Sink with VOUT Prebias
- 10-Lead MSOP PowerPad™ Package for Higher Performance
- Thermal Shutdown
- Internal Boostrap Diode
- APPLICATIONS
- Networking Equipment
- Telecom Equipment
- Base Stations
- Servers
- DSP Power
- Power Modules
PowerPAD and Predictive Gate Drive are trademarks of Texas Instruments Incorporated.
The TPS4000x are controllers for low-voltage, non-isolated synchronous buck regulators. These controllers drive an N-channel MOSFET for the primary buck switch, and an N-channel MOSFET for the synchronous rectifier switch, thereby achieving very high-efficiency power conversion. In addition, the device controls the delays from main switch off to rectifier turn-on and from rectifier turn-off to main switch turn-on in such a way as to minimize diode losses (both conduction and recovery) in the synchronous rectifier with TIs proprietary Predictive Gate Drive technology. The reduction in these losses is significant and increases efficiency. For a given converter power level, smaller FETs can be used, or heat sinking can be reduced or even eliminated.
The current-limit threshold is adjustable with a single resistor connected to the device. The TPS4000x controllers implement a closed-loop soft start function. Startup ramp time is set by a single external capacitor connected to the SS/SD pin. The SS/SD pin is also used for shutdown.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LOW INPUT BUCK CONTROLLER, TPS40007/9 datasheet (Rev. B) | 08 Feb 2005 | |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Selection guide | DC/DC Buck Controller Solutions Selection Guide | 06 Feb 2018 | ||
Application note | Demystifying Type II and Type III Compensators Using Op-Amp and OTA for DC/DC Co | 11 Jul 2014 | ||
User guide | Using the TPS40007 | 03 Mar 2004 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS40007EVM-001 — TPS40007EVM-001 Evaluation Module
TPS40009EVM-001 — TPS40009EVM-001 Evaluation Module
The TPS40009 is a voltage-mode, synchronous buck PWM controller that uses TI's proprietary Predictive Gate Drive technology to wring maximum efficiency from step-down converters. This controller provides a bootstrap charging circuit to allow the use of an N-channel MOSFET as the topside buck (...)
TPS40007 TINA-TI Average Reference Design (Rev. A)
TPS40007 TINA-TI Average Spice Model (Rev. A)
TPS40007 TINA-TI Start-up Reference Design
TPS40007 TINA-TI Steady State Reference Design
TPS40007 Unencrypted PSpice Model Package (Rev. B)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
HVSSOP (DGQ) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.