TPS40050-Q1

ACTIVE

Automotive 8V to 40V Synchronous Buck Controller

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM25141-Q1 ACTIVE Automotive 2.2-MHz, low-IQ synchronous buck controller with frequency spread spectrum Improved EMI performance, efficiency and lower IQ.

Product details

We are not able to display this information. Please refer to the product data sheet.
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • Qualified for Automotive Applications
  • Operating Input Voltage 8 V to 40 V
  • Input Voltage Feed-Forward Compensation
  • < 1 % Internal 0.7-V Reference
  • Programmable Fixed-Frequency Up to 1 MHz Voltage Mode Controller
  • Internal Gate Drive Outputs for High-Side and Synchronous N-Channel MOSFETs
  • 16-Pin PowerPAD™. Package (λJC = 2°C/W)
  • Thermal Shutdown
  • Externally Synchronizable
  • Programmable High-Side Current Limit
  • Programmable Closed-Loop Soft-Start
  • TPS40050 Source Only
  • TPS40051 Source/Sink
  • TPS40053 Source/Sink With VOUT Prebias
  • APPLICATIONS
    • Power Modules
    • Networking/Telecom
    • Industrial
    • Servers

PowerPAD is trademark of Texas Instruments.

  • Qualified for Automotive Applications
  • Operating Input Voltage 8 V to 40 V
  • Input Voltage Feed-Forward Compensation
  • < 1 % Internal 0.7-V Reference
  • Programmable Fixed-Frequency Up to 1 MHz Voltage Mode Controller
  • Internal Gate Drive Outputs for High-Side and Synchronous N-Channel MOSFETs
  • 16-Pin PowerPAD™. Package (λJC = 2°C/W)
  • Thermal Shutdown
  • Externally Synchronizable
  • Programmable High-Side Current Limit
  • Programmable Closed-Loop Soft-Start
  • TPS40050 Source Only
  • TPS40051 Source/Sink
  • TPS40053 Source/Sink With VOUT Prebias
  • APPLICATIONS
    • Power Modules
    • Networking/Telecom
    • Industrial
    • Servers

PowerPAD is trademark of Texas Instruments.

The TPS4005x is a family of high-voltage, wide input (8 V to 40 V), synchronous, step-down converters. The TPS4005x family offers design flexibility with a variety of user programmable functions, including soft-start, UVLO, operating frequency, voltage feedforward, high-side current limit, and loop compensation.

The TPS4005x are also synchronizable to an external supply. They incorporate MOSFET gate drivers for external N-channel high-side and synchronous rectifier (SR) MOSFETs. Gate drive logic incorporates anti-cross conduction circuitry to prevent simultaneous high-side and synchronous rectifier conduction.

The TPS4005x uses voltage feed-forward control techniques to provide good line regulation over the wide (4:1) input voltage range, and fast response to input line transients with near constant gain with input variation which eases loop compensation.

The externally programmable current limit provides pulse-by-pulse current limit, as well as hiccup mode operation utilizing an internal fault counter for longer duration overloads.

The TPS4005x is a family of high-voltage, wide input (8 V to 40 V), synchronous, step-down converters. The TPS4005x family offers design flexibility with a variety of user programmable functions, including soft-start, UVLO, operating frequency, voltage feedforward, high-side current limit, and loop compensation.

The TPS4005x are also synchronizable to an external supply. They incorporate MOSFET gate drivers for external N-channel high-side and synchronous rectifier (SR) MOSFETs. Gate drive logic incorporates anti-cross conduction circuitry to prevent simultaneous high-side and synchronous rectifier conduction.

The TPS4005x uses voltage feed-forward control techniques to provide good line regulation over the wide (4:1) input voltage range, and fast response to input line transients with near constant gain with input variation which eases loop compensation.

The externally programmable current limit provides pulse-by-pulse current limit, as well as hiccup mode operation utilizing an internal fault counter for longer duration overloads.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Wide-Input Synchronous Buck Controller datasheet (Rev. A) 06 May 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
HTSSOP (PWP) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos