Stackable 2 Channel Multiphase or 2 Channel Independent Output Controller

TPS40140 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Similar functionality to the compared device
TPS40322 ACTIVE Dual Output or Two-phase Synchronous Buck Controller This product has an increased feature set and wider operating range.

Product details

Vin (min) (V) 2 Vin (max) (V) 40 Iout (max) (A) 25 Operating temperature range (°C) -40 to 85 Control mode current mode Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 5.8 Iq (typ) (A) 0.0028 Duty cycle (max) (%) 87.5
Vin (min) (V) 2 Vin (max) (V) 40 Iout (max) (A) 25 Operating temperature range (°C) -40 to 85 Control mode current mode Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 5.8 Iq (typ) (A) 0.0028 Duty cycle (max) (%) 87.5
VQFN (RHH) 36 36 mm² 6 x 6
  • VDD from 4.5 to 15 V, With Internal 5-V Regulator
  • VOUT from 0.7 V to 5.8 V
  • Converts from 15-V Input to 0.7-V Output at
    1 MHz
  • Dual-Output or 2-Phase Interleaved Operation,
    Stackable to 16 Phases
  • Supports Prebiased Outputs
  • Programmable Switching Frequency up to
    1 MHz/Phase
  • 0.5% Internally Trimmed 0.7-V Reference
  • 10-µA Shutdown Current
  • Current Mode Control With Forced Current
    Sharing(1)
  • 1- to 40-V Power Stage Operation Range
  • Power Sharing From Different Input Voltage Rails,
    (for Example, Master From 5 V, Slave From 12 V)
  • True Remote Sensing Differential Amplifier
  • Programmable Input Undervoltage Lockout
    (UVLO)
  • Resistive or Inductor DCR Current Sensing
  • Provide a 6-Bit Digitally Controlled Output
    When Used With TPS40120
  • 36-Pin VQFN Package
  • VDD from 4.5 to 15 V, With Internal 5-V Regulator
  • VOUT from 0.7 V to 5.8 V
  • Converts from 15-V Input to 0.7-V Output at
    1 MHz
  • Dual-Output or 2-Phase Interleaved Operation,
    Stackable to 16 Phases
  • Supports Prebiased Outputs
  • Programmable Switching Frequency up to
    1 MHz/Phase
  • 0.5% Internally Trimmed 0.7-V Reference
  • 10-µA Shutdown Current
  • Current Mode Control With Forced Current
    Sharing(1)
  • 1- to 40-V Power Stage Operation Range
  • Power Sharing From Different Input Voltage Rails,
    (for Example, Master From 5 V, Slave From 12 V)
  • True Remote Sensing Differential Amplifier
  • Programmable Input Undervoltage Lockout
    (UVLO)
  • Resistive or Inductor DCR Current Sensing
  • Provide a 6-Bit Digitally Controlled Output
    When Used With TPS40120
  • 36-Pin VQFN Package

The TPS40140 is a multifunctional synchronous buck controller that can be configured to provide either a single-output 2-phase power supply or a power supply that supports two independent outputs. Several TPS40140 controllers can be stacked up to a 16-phase single output power supply. Alternatively, several controllers providing multiple independent outputs can be synchronized in an interleaving pattern for improved input ripple current.

The TPS40140 can convert from a 15-V input to a 0.7-V output at 1 MHz.

Each phase operates at a switching frequency of up to 1 MHz. The two phases in one device operate 180° out-of-phase. In a multiple-device stackable configuration, the phase shift of the slaves, relative to a master, is programmable.

The TPS40140 is a multifunctional synchronous buck controller that can be configured to provide either a single-output 2-phase power supply or a power supply that supports two independent outputs. Several TPS40140 controllers can be stacked up to a 16-phase single output power supply. Alternatively, several controllers providing multiple independent outputs can be synchronized in an interleaving pattern for improved input ripple current.

The TPS40140 can convert from a 15-V input to a 0.7-V output at 1 MHz.

Each phase operates at a switching frequency of up to 1 MHz. The two phases in one device operate 180° out-of-phase. In a multiple-device stackable configuration, the phase shift of the slaves, relative to a master, is programmable.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS40140 Dual or 2-Phase, Stackable Controller datasheet (Rev. I) PDF | HTML 31 Jan 2015
Application note Multiphase Buck Design from Start to Finish, Part 1 (Rev. B) 07 Apr 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide TPS40140EVM-003 A 32A Single Output Two Phase Stackable Sync Buck Converter (Rev. A) 21 Jan 2010
More literature TPS40140RHH Test Report 15 Feb 2008
Analog Design Journal Spreadsheet modeling tool for AAJ Article SLYT273 05 Jun 2007
Analog Design Journal Spreadsheet modeling tool helps analyze power- and ground-plane voltage drops 18 May 2007
EVM User's guide Using the TPS40140EVM-002 (Rev. A) 05 Jan 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS40140 PSpice Transient Model

SLIM023.ZIP (115 KB) - PSpice Model
Simulation model

TPS40140 TINA-TI Transient Reference Design

SLIM051.TSC (157 KB) - TINA-TI Reference Design
Simulation model

TPS40140 TINA-TI Transient Spice Model

SLIM052.ZIP (109 KB) - TINA-TI Spice Model
Bill of materials (BOM)

TPS40140RHH Bill of Materials

SLUR007.PDF (28 KB)
Schematic

TPS40140RHH Schematic

SLUR008.PDF (87 KB)
Schematic

PMP5149 3

SLVR356.PDF (193 KB)
Reference designs

PMP9035 — High Current Four Phase Synchronous Buck 5V@55A Reference Design

Two TPS40140 control ICs are used to build a four phase synchronous buck converter.  The input voltage is 12V with an output of 5V at up to 55A.  A four phase design allows for very high efficiency and helps to spread the heat out on the PCB.  The design was built and tested using (...)
Test report: PDF
Package Pins Download
VQFN (RHH) 36 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos