A newer version of this product is available
Same functionality with different pin-out to the compared device
TPS40170
- New, similar products available:
- Wide input voltage range from 4.5 V to 60 V
- Reference voltage of 600 mV with 1% accuracy
- Programmable UVLO and hysteresis
- Voltage mode control with voltage feed forward
- Programmable frequency between 100 kHz and 600 kHz
- Bi-directional -frequency synchronization with primary and secondary option
- Low-side FET sensing overcurrent protection and high-side FET sensing short-circuit protection with integrated thermal compensation
- Programmable closed loop soft-start
- Supports pre-biased outputs
- Thermal shutdown at 165°C with hysteresis
- Voltage tracking
- Power good
- ENABLE with 1-µA low current shutdown
- LDO output of 8.0 V and 3.3 V
- Integrated Bootstrap Diode
- 20-Pin 3.5 mm × 4.5 mm VQFN (RGY) package
- Create a Custom Design with WEBENCH Tools
TPS40170 is a full-featured, synchronous PWM buck controller that operates at an input voltage between 4.5 V and 60 V and is optimized for high-power density, high-reliability DC-DC converter applications. The controller implements voltage-mode control with input voltage feed-forward compensation that enables instant response to input voltage change. The switching frequency is programmable from 100 kHz to 600 kHz.
The TPS40170 has a complete set of system protection and monitoring features such as programmable undervoltage lockout (UVLO), programmable overcurrent protection (OCP) by sensing the low-side FET, selectable short-circuit protection (SCP) by sensing the high-side FET and thermal shutdown. The ENABLE pin allows for system shutdown in a low-current (1 µA typical) mode. The controller supports pre-biased output, provides an open-drain PGOOD signal, and has closed-loop soft-start, output voltage tracking and adaptive dead-time control.
TPS40170 provides accurate output voltage regulation through 1% ensured accuracy. Additionally, the controller implements a novel scheme of bi-directional synchronization with one controller acting as the primary and other downstream controllers acting as secondaries synchronized to the primary in-phase or 180° out-of-phase. Secondary controllers can be synchronized to an external clock within ±30% of the free-running switching frequency.
New products (LM5145 and LM5146) offer reduced BOM cost, higher efficiency, and reduced design size among many other features.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AUTOCRANKSIM-EVM — Simulator for automotive cranking pulses evaluation module
The Cranking simulator generates preprogrammed cranking pulses, resembling typical pulse as seen on Car-Battery during cranking (e.g. during start-stop operation). Other pulses can be configured via source-code change, which makes it applicable for any supply-voltage profile in the range of 2.18V.
(...)
TPS40170EVM-578 — Evaluation Module for TPS40170 Synchronous PWM Buck Controller
TPS40170EVM-597 — Evaluation Module TPS40170 Synchronous PWM Buck Controller with NexFET™
The TPS40170EVM-597 is a fully assembled and tested circuit for evaluating the TPS40170 synchronous step-down controller with two NexFET devices CSD18537NQ5A and CSD18563Q5A. The TPS40170EVM-597 operates from a 10V to 36V input (24V nominal) and provides a 5V output up to 10A.
TPS40170 PSpice Unencrypted Transient Model (Rev. C)
TPS40170 TINA-TI Average Reference Design
TPS40170 TINA-TI Transient Reference Design
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Many TI reference designs include the TPS40170
Use our reference design selection tool to review and identify designs that best match your application and parameters.
Package | Pins | Download |
---|---|---|
VQFN (RGY) | 20 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.