A newer version of this product is available
Similar functionality to the compared device
TPS40192
- Input Operating Voltage Range: 4.5 V to 18 V
- Up to 20-A Output Currents
- Supports Pre-Biased Outputs
- 0.5%, 591-mV Reference
- Switching Frequency
- TPS40192: 600 kHz
- TPS40193: 300 kHz
- Three Selectable Thermally Compensated Short-Circuit Protection Levels
- Hiccup Restart from Faults
- Internal 5-V Regulator
- High-Side and Low-Side MOSFET ON-resistance (RDS(on)) Current Sensing
- 10-Pin 3 mm × 3 mm SON Package
- Internal 4-ms Soft-Start Time
- Thermal Shutdown Protection at 145°C
TPS40192 and TPS40193 are cost-optimized synchronous buck controllers that operate from 4.5 V to 18 V input. These controllers implement a voltage-mode control architecture with the switching frequency fixed at either 600 kHz (TPS40192) or 300 kHz (TPS40193). The higher switching frequency facilitates the use of smaller inductor and output capacitors, thereby providing a compact power-supply solution. An adaptive anti-cross conduction scheme is used to prevent shoot through current in the power FETs.
Short circuit detection is done by sensing the voltage drop across the low-side MOSFET when it is on and comparing it with a user selected threshold of 100 mV, 200 mV or 280 mV. The threshold is set with a single external resistor connected from COMP to GND. This resistor is sensed at startup and the selected threshold is latched. Pulse-by-pulse limiting (to prevent current runaway) is provided by sensing the voltage across the high-side MOSFET when it is on and terminating the cycle when the voltage drop rises above a fixed threshold of 550 mV. When the controller senses an output short circuit, both MOSFETs are turned off and a timeout period is observed before attempting to restart. This behavior provides limited power dissipation in the event of a sustained fault.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS4019x 4.5-V to 18-V Input, Voltage-Mode, Synchronous Buck Controller With Power Good datasheet (Rev. H) | PDF | HTML | 23 May 2019 |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Selection guide | DC/DC Buck Controller Solutions Selection Guide | 06 Feb 2018 | ||
Application note | Not All Jitter Is Created Equal (Rev. A) | 04 Jul 2015 | ||
Application note | Enabling Multiple TPS4019x Devices | 29 Mar 2012 | ||
Application note | 'C6472 12Vin Flexible Pwr Design Using DCDC Controllers and LDOs (8x C6472) | 26 Mar 2010 | ||
Application note | Power Reference Design for the 'C6472, 12V DCDC Controllers, and LDOs | 26 Mar 2010 | ||
Application note | TMS320C6472 5V Input Pwr Design, Integrated FET DC/DC Converters and Controllers | 26 Mar 2010 | ||
EVM User's guide | Using the TPS40192EVM-525 | 20 Nov 2009 | ||
Application note | 5Vin DM643x Power using DC/DC Controllers and LDO | 09 Oct 2008 | ||
EVM User's guide | Using the TPS40192EVM-001 | 29 Jan 2007 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS40192 TINA-TI Average Reference Design (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
VSON (DRC) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.