TPS40210 4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller | TI.com

TPS40210 (ACTIVE) 4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

 

Recommended alternative parts

  • LM5155  - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.   Next generation update for TPS40210

Description

The TPS40210 and TPS40211 are wide-input voltage (4.5 V to 52 V), nonsynchronous boost controllers. They are suitable for topologies which require a grounded source N-channel FET including boost, flyback, SEPIC and various LED Driver applications. The device features include programmable soft-start, overcurrent protection with automatic retry and programmable oscillator frequency. Current mode control provides improved transient response and simplified loop compensation. The main difference between the two parts is the reference voltage to which the error amplifier regulates the FB pin.

Features

  • For Boost, Flyback, SEPIC, LED Drive Apps
  • Wide Input Operating Voltage: 4.5 V to 52 V
  • Adjustable Oscillator Frequency
  • Fixed Frequency Current Mode Control
  • Internal Slope Compensation
  • Integrated Low-Side Driver
  • Programmable Closed-Loop Soft-Start
  • Overcurrent Protection
  • External Synchronization Capable
  • Reference 700 mV (TPS40210), 260 mV
    (TPS40211)
  • Low Current Disable Function

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS40210

Topology Option
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 150°C

Parametrics

Compare all products in Boost controllers (external switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Rating Type Package Group
TPS40210 Order now 4.5     52     5     300     1     35     1000       Enable
Frequency Synchronization    
95     -40 to 125     Catalog     Controller     MSOP-PowerPAD | 10
VSON | 10    
LM3017 Order now 5     18     6     20     1     400     400     1.4     Enable
Load Disconnect    
85     -40 to 125     Catalog     Controller     WQFN | 10    
LM3478 Order now 2.97     40     1.26     500     1     100     1000     2.7     Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Pre-Bias Start-Up    
100     -40 to 125     Catalog     Controller     SOIC | 8
VSSOP | 8    
LM3481 Order now 2.97     48     1.275     500     1     100     1000     3.7     Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Pre-Bias Start-Up
UVLO Adjustable    
85     -40 to 125     Catalog     Controller     VSSOP | 10    
LM3488 Order now 2.97     40     1.26     500     1     100     1000     2.7     Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Pre-Bias Start-Up    
100     -40 to 125     Catalog     Controller     VSSOP | 8    
LM5022 Order now 6     60     1.25     300     1     170     2200     3.5     Enable
Frequency Synchronization
UVLO Adjustable