TPS40211-Q1 4.5V to 52V Wide Input range current mode boost controller with 260 mV reference voltage | TI.com

TPS40211-Q1 (ACTIVE) 4.5V to 52V Wide Input range current mode boost controller with 260 mV reference voltage

 

Description

The TPS40210-Q1 and TPS40211-Q1 devices are wide-input-voltage (4.5-V to 52-V) non-synchronous boost controllers. They are suitable for topologies that require a grounded source N-channel FET, including boost, flyback, SEPIC, and various LED driver applications. Device features include programmable soft start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current-mode control provides improved transient response and simplified loop compensation. The main difference between the two parts is the reference voltage to which the error amplifier regulates the FB pin.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • For Boost, Flyback, SEPIC, LED Driver Applications
  • Wide Input Operating Voltage: 4.5 V to 52 V
  • Adjustable Oscillator Frequency
  • Fixed-Frequency Current-Mode Control
  • Internal Slope Compensation
  • Integrated Low-Side Driver
  • Programmable Closed-Loop Soft Start
  • Overcurrent Protection
  • External Synchronization Capable
  • Reference Voltage: 700 mV (TPS40210-Q1),
    260 mV (TPS40211-Q1)
  • Low-Current Disable Function

Parametrics

Compare all products in Boost controllers (external switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Rating Type Package Group
TPS40211-Q1 Order now 4.5     52     6.4     60     1     35     1000     0.53     Enable
Frequency Synchronization    
95     -40 to 125     Automotive     Controller     MSOP-PowerPAD | 10    
LM25122-Q1 Order now 3     42     3     50     1     50     600     4     Enable
Frequency Synchronization
Phase Interleaving
Synchronous Rectification    
100     -40 to 125     Automotive     Controller     HTSSOP | 20    
LM3481-Q1 Order now 2.97     48     1.275     500     1     100     1000     3.7     Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Pre-Bias Start-Up
UVLO Adjustable    
85     -40 to 125     Automotive     Controller     VSSOP | 10    
LM5022-Q1 Order now 3     60     1.25     300     1     170     2200     3.5     Enable
Frequency Synchronization
UVLO Adjustable    
90     -40 to 125     Automotive     Controller     VSSOP | 10    
LM5122-Q1 Order now 3     65     3     100     1     50     1000     4     Enable
Frequency Synchronization
Phase Interleaving
Synchronous Rectification
UVLO Adjustable    
100     -40 to 125     Automotive     Controller     HTSSOP | 20    
LM5150-Q1 Order now 1.5     42     6.8     10.5     1     220     2300     0.015