TPS43336-Q1
Automotive 2V to 40V Single Boost & Dual Synchronous Buck Controller with Freq. Spread Spectrum
TPS43336-Q1
- Qualified for Automotive Applications
- AEC-Q100 Test Guidance With the Following
Results:- Device Temperature Grade 1: –40°C to 125°C
Ambient Operating Temperature - Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C2
- Device Temperature Grade 1: –40°C to 125°C
- Two Synchronous Buck Controllers
- One Pre-Boost Controller
- Input Range up to 40 V, (Transients up to 60 V),
Operation Down to 2 V When Boost is Enabled - Low-Power-Mode IQ: 30 µA (One Buck On), 35 µA
(Two Bucks On) - Low Shutdown Current Ish < 4 µA
- Buck Output Range 0.9 V to 11 V
- Boost Output Selectable: 7 V, 10 V, or 11 V
- Programmable Frequency and External
Synchronization Range 150 kHz to 600 kHz - Separate Enable Inputs (ENA, ENB)
- Frequency Spread Spectrum (TPS43336-Q1)
- Selectable Forced Continuous Mode or Automatic
Low-Power Mode at Light Loads - Sense Resistor or Inductor DCR Sensing
- Out-of-Phase Switching Between Buck Channels
- Peak Gate-Drive Current 0.7 A
- Thermally Enhanced 38-Pin HTSSOP (DAP)
PowerPAD™ Package
The TPS43335-Q1 and TPS43336-Q1 include two current-mode synchronous buck controllers and a voltage-mode boost controller. The devices are ideally suited as a pre-regulator stage with low Iq requirements and for applications that must survive supply drops due to cranking events. The integrated boost controller allows the devices to operate down to 2 V at the input without seeing a drop on the buck regulator output stages. At light loads, one can enable the buck controllers to operate automatically in low-power mode, consuming just 30 µA of quiescent current.
The buck controllers have independent soft-start capability and power-good indicators. Current foldback in the buck controllers and cycle-by-cycle current limitation in the boost controller provide external MOSFET protection. One can program the switching frequency over 150 kHz to 600 kHz or synchronize it to an external clock in the same range. Additionally, the TPS43336-Q1 offers frequency-hopping spread-spectrum operation.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS4333x-Q1 Low-IQ, Single-Boost, Dual Synchronous-Buck Controller datasheet (Rev. E) | PDF | HTML | 31 Dec 2015 |
Design guide | TPS4333x-Q1 / TPS4335x-Q1 Design Checklist | 28 Oct 2013 | ||
User guide | TPS4333xEVM | 01 Apr 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS43336EVM — TPS43336EVM Evaluation Module
The Texas Instruments TPS43336EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS43336 Low Iq, Single Boost, Dual Synchronous Buck Controller.
Unencrypted TPS43336-Q1 PSpice Transient Model Package (Rev. A)
Package | Pins | Download |
---|---|---|
HTSSOP (DAP) | 38 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.