TPS50301-HT

ACTIVE

1.6-V to 6.3-V INPUT, 3-A SYNCHRONOUS STEP DOWN CONVERTER

Product details

Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 6.3 Topology Buck Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 1000 Features Enable, Frequency synchronization, Power good, Tracking Control mode current mode Vout (min) (V) 0.785 Vout (max) (V) 5.5 Rating High Temp Operating temperature range (°C) -55 to 210
Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 6.3 Topology Buck Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 1000 Features Enable, Frequency synchronization, Power good, Tracking Control mode current mode Vout (min) (V) 0.785 Vout (max) (V) 5.5 Rating High Temp Operating temperature range (°C) -55 to 210
CFP (HKH) 20 93.726 mm² 12.7 x 7.38
  • Peak Efficiency: 95% (VO = 3.3 V)
  • Integrated 55-mΩ/50-mΩ MOSFETs
  • Split Power Rail: 1.6 to 6.3 V on PVIN
  • Power Rail: 3 to 6.3 V on VIN
  • 3 A
  • Flexible Switching Frequency Options:
    • 100-kHz to 1-MHz Adjustable Internal Oscillator
    • External Sync Capability: 100 kHz to 1 MHz
    • SYNC Pin can be Configured as a 500-kHz Output for Master/Slave Applications
  • 0.795-V ±1.258% Voltage Reference at 25°C
  • Monotonic Start-Up into Prebiased Outputs
  • Adjustable Slow Start and Power Sequencing
  • Power Good Output Monitor for Undervoltage and Overvoltage
  • Adjustable Input Undervoltage Lockout (UVLO)
  • 20-Pin Thermally-Enhanced Ceramic Flatpack Package (HKH)
  • See the Tools & Software Tab
  • Create a custom design using the TPS50301-HT with the WEBENCH® Power Designer
  • Peak Efficiency: 95% (VO = 3.3 V)
  • Integrated 55-mΩ/50-mΩ MOSFETs
  • Split Power Rail: 1.6 to 6.3 V on PVIN
  • Power Rail: 3 to 6.3 V on VIN
  • 3 A
  • Flexible Switching Frequency Options:
    • 100-kHz to 1-MHz Adjustable Internal Oscillator
    • External Sync Capability: 100 kHz to 1 MHz
    • SYNC Pin can be Configured as a 500-kHz Output for Master/Slave Applications
  • 0.795-V ±1.258% Voltage Reference at 25°C
  • Monotonic Start-Up into Prebiased Outputs
  • Adjustable Slow Start and Power Sequencing
  • Power Good Output Monitor for Undervoltage and Overvoltage
  • Adjustable Input Undervoltage Lockout (UVLO)
  • 20-Pin Thermally-Enhanced Ceramic Flatpack Package (HKH)
  • See the Tools & Software Tab
  • Create a custom design using the TPS50301-HT with the WEBENCH® Power Designer

The TPS50301-HT is a 6.3-V, 3-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, reducing the inductor’s footprint. The devices are offered in a thermally enhanced 20-pin ceramic, dual in-line flatpack package.

The output voltage start-up ramp is controlled by the SS/TR pin which allows operation as either a standalone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Thermal shutdown disables the part when die temperature exceeds thermal shutdown temperature.

The TPS50301-HT is a 6.3-V, 3-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, reducing the inductor’s footprint. The devices are offered in a thermally enhanced 20-pin ceramic, dual in-line flatpack package.

The output voltage start-up ramp is controlled by the SS/TR pin which allows operation as either a standalone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Thermal shutdown disables the part when die temperature exceeds thermal shutdown temperature.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS50301-HT 1.6-V to 6.3-V Input, 3-A Synchronous Step-Down Converter datasheet (Rev. K) PDF | HTML 03 May 2019
* Radiation & reliability report TPS50301SHKH Reliability Report 07 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS50301 TINA-TI Average Reference Design

SLVMAB8.ZIP (33 KB) - TINA-TI Spice Model
Simulation model

TPS50301 TINA-TI Average Spice Model

SLVMAB7.ZIP (7 KB) - TINA-TI Spice Model
Simulation model

TPS50301 TINA-TI Transient Reference Design

SLVMAB6.ZIP (80 KB) - TINA-TI Reference Design
Simulation model

TPS50301 TINA-TI Transient Spice Model

SLVMAB5.ZIP (60 KB) - TINA-TI Spice Model
Simulation model

TPS50301-HT PSpice Average Model

SLVM789.ZIP (28 KB) - PSpice Model
Simulation model

TPS50301-HT PSpice Transient Model

SLVM775.ZIP (51 KB) - PSpice Model
Package Pins Download
CFP (HKH) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos