TPS50601-SP

ACTIVE

Radiation-hardened QMLV, 3-V to 6.3-V input, 6-A synchronous step-down converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS50601A-SP ACTIVE Radiation-hardened QMLV, 3-V to 7-V input, 6-A synchronous step-down converter Improved SEE radiation performance, improved voltage reference and wider VIN support.

Product details

Iout (max) (A) 6 Vin (min) (V) 3 Vin (max) (V) 6.3 Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 1000
Iout (max) (A) 6 Vin (min) (V) 3 Vin (max) (V) 6.3 Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 1000
CFP (HKH) 20 93.726 mm² 12.7 x 7.38 DIESALE (KGD) See data sheet
  • 5962R10221:
    • Radiation Hardness Assurance (RHA) up to TID 100 krad (Si)
    • ELDRS Free 100 krad (Si) – 10 mRAD(Si)/s
    • Single Event Latchup (SEL) Immune to
      LET = 85 MeV-cm2/mg (See Radiation Report, http://www.ti.com/radiation)
    • SEB and SEGR Immune to 85 MeV-cm2/mg, SOA Curve Available (See Radiation Report)
    • SET/SEFI Cross-Section Plot Available (See Radiation Report)
  • Peak Efficiency: 95% (VO = 3.3 V)
  • Integrated 55-mΩ/50-mΩ MOSFETs
  • Split Power Rail: 1.6 to 6.3 V on PVIN
  • Power Rail: 3 to 6.3 V on VIN
  • 6-A Maximum Output Current
  • Flexible Switching Frequency Options:
    • 100-kHz to 1-MHz Adjustable Internal Oscillator
    • External Sync Capability: 100 kHz to 1 MHz
    • Sync Pin can be Configured as a 500-kHz Output for Master/Slave Applications
  • 0.795-V ±1.258% Voltage Reference at 25°C
  • Monotonic Start-Up into Prebiased Outputs
  • Adjustable Soft Start Through External Capacitor
  • Input Enable and Power-Good Output for Power Sequencing
  • Power Good Output Monitor for Undervoltage and Overvoltage
  • Adjustable Input Undervoltage Lockout (UVLO)
  • 20-Pin Thermally-Enhanced Ceramic Flatpack Package (HKH)
  • See www.ti.com/swift for SWIFT Documentation
  • See the Tools & Software Tab
  • 5962R10221:
    • Radiation Hardness Assurance (RHA) up to TID 100 krad (Si)
    • ELDRS Free 100 krad (Si) – 10 mRAD(Si)/s
    • Single Event Latchup (SEL) Immune to
      LET = 85 MeV-cm2/mg (See Radiation Report, http://www.ti.com/radiation)
    • SEB and SEGR Immune to 85 MeV-cm2/mg, SOA Curve Available (See Radiation Report)
    • SET/SEFI Cross-Section Plot Available (See Radiation Report)
  • Peak Efficiency: 95% (VO = 3.3 V)
  • Integrated 55-mΩ/50-mΩ MOSFETs
  • Split Power Rail: 1.6 to 6.3 V on PVIN
  • Power Rail: 3 to 6.3 V on VIN
  • 6-A Maximum Output Current
  • Flexible Switching Frequency Options:
    • 100-kHz to 1-MHz Adjustable Internal Oscillator
    • External Sync Capability: 100 kHz to 1 MHz
    • Sync Pin can be Configured as a 500-kHz Output for Master/Slave Applications
  • 0.795-V ±1.258% Voltage Reference at 25°C
  • Monotonic Start-Up into Prebiased Outputs
  • Adjustable Soft Start Through External Capacitor
  • Input Enable and Power-Good Output for Power Sequencing
  • Power Good Output Monitor for Undervoltage and Overvoltage
  • Adjustable Input Undervoltage Lockout (UVLO)
  • 20-Pin Thermally-Enhanced Ceramic Flatpack Package (HKH)
  • See www.ti.com/swift for SWIFT Documentation
  • See the Tools & Software Tab

The TPS50601-SP is a radiation hardened, 6.3-V, 6-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, reducing the inductor's footprint. The devices are offered in a thermally enhanced 20-pin ceramic, dual in-line flatpack package.

The output voltage startup ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Thermal shutdown disables the part when die temperature exceeds thermal shutdown temperature.

The TPS50601-SP is a radiation hardened, 6.3-V, 6-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, reducing the inductor's footprint. The devices are offered in a thermally enhanced 20-pin ceramic, dual in-line flatpack package.

The output voltage startup ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Thermal shutdown disables the part when die temperature exceeds thermal shutdown temperature.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Type Title Date
* Data sheet TPS50601-SP Radiation Hardened 1.6- to 6.3-V Input, 6-A Synchronous Buck Converter datasheet PDF | HTML 05 Dec 2015
* Radiation & reliability report TPS50601-SP Total Ionizing Dose (TID) Radiation Report (Rev. A) 02 Feb 2022
* Radiation & reliability report TPS50601-SP Neutron Displacement Damage Characterization (Rev. A) 29 Mar 2019
* Radiation & reliability report TPS50601-SP Synchronous Step-Down Converter Single-Event Effects Summary (Rev. A) 11 Dec 2017
* Radiation & reliability report TPS50601-SP Total Ionizing Dose (TID) Radiation Report 08 Jul 2016
* SMD TPS50601-SP SMD 5962-10221 21 Jun 2016
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note QML flow, its importance, and obtaining lot information (Rev. C) 30 Aug 2023
Application note TI Space Rated Power Solution for Microsemi® RTG4™ FPGA (Rev. B) PDF | HTML 19 Jan 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Selection guide TI Space Products (Rev. I) 03 Mar 2022
Application brief Why Radiation Hardness Matters for Point-of-Load Converters PDF | HTML 13 Jan 2022
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 21 Aug 2020
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form PDF | HTML 18 May 2020
Application note TPS50601x-SP Comparison Guide (Rev. A) PDF | HTML 06 Apr 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
Technical article 7 things to know about spacecraft subsystems before your next trip to Mars PDF | HTML 06 Jul 2016
EVM User's guide TPS50601SPEVM, 6-A/12-A, SWIFT™ Regulator Evaluation Module 30 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS50601SPEVM-D — TPS50601-SP dual-operation evaluation module

The TPS50601-SP DC/DC converter is designed to provide up to a 6-A output in single phase operation (TPS50601SPEVM-S) and up to 12 A in dual phase operation (TPS50601SPEVM-D), when each phase is configured to provide 6-A per phase.

TPS50601SPEVM-D can also be configured such that each phase (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS50601SPEVM-S — TPS50601-SP single-operation evaluation module

The TPS50601-SP DC/DC converter is designed to provide up to a 6-A output in single phase operation (TPS50601SPEVM-S) and up to 12 A in dual phase operation (TPS50601SPEVM-D), when each phase is configured to provide 6-A per phase.

TPS50601SPEVM-D can also be configured such that each phase (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS50601-SP TINA Unencrypted Transient Model

SLVMDD3.ZIP (98 KB) - TINA-TI Spice Model
Simulation model

TPS50601-SP TINA-TI Average Reference Design

SLVMBT0.TSC (860 KB) - TINA-TI Reference Design
Simulation model

TPS50601-SP TINA-TI Average Spice Model

SLVMBS9.ZIP (8 KB) - TINA-TI Spice Model
Simulation model

TPS50601-SP TINA-TI Transient Reference Design

SLVMBT4.TSC (916 KB) - TINA-TI Reference Design
Simulation model

TPS50601-SP TINA-TI Transient Spice Model

SLVMBT5.ZIP (60 KB) - TINA-TI Spice Model
Simulation model

TPS50601-SP Unencrypted TINA Average Model Package

SLVMDE9.ZIP (29 KB) - TINA-TI Spice Model
Calculation tool

SLVRBG5 TPS50601-SP Buck Converter Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS50601-SP Radiation-hardened QMLV, 3-V to 6.3-V input, 6-A synchronous step-down converter
Reference designs

PMP8904 — TPS50601SPEVM MINI POL Reference Design

The TPS50601-SP MINI POL converter is designed to demonstrate reduced footprint that can be achieved using a single sided layout. The footprint can be further reduced if configured in dual sided layout. Reference Schematic and BOM are attached for the Mini POL with recommended space qualified (...)
Test report: PDF
Schematic: PDF
Package Pins Download
CFP (HKH) 20 View options
DIESALE (KGD)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos