1.6-V to 6.3-V Input, 6-A Synchronous Step Down Converter, TPS50601-DIE



The TPS50601-DIE is a 6.3-V, 6-A synchronous step-down converter which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, reducing the inductor’s footprint.

The output voltage startup ramp is controlled by the SS/TR pin which allows operation as either a standalone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open-drain power good pins.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. A low-side sinking current limit also turns off the low-side MOSFET to prevent excessive reverse current. Thermal shutdown disables the part when die temperature exceeds thermal shutdown temperature.


  • Split Power Rail: 1.6 V to 6.3 V on PVIN
  • Power Rail: 3 V to 6.3 V on VIN
  • Flexible Switching Frequency Options:
    • Adjustable Internal Oscillator
    • External Sync Capability
    • Sync Pin can be Configured as a 500-kHz
      Output for Master/Slave Applications
  • Monotonic Start-Up into Prebiased Outputs
  • Adjustable Slow Start and Power Sequencing
  • Power Good Output Monitor for Undervoltage and
  • Adjustable Input Undervoltage Lockout

View more

Other qualified versions of TPS50601-DIE

Version Part Number Definition
Space TPS50601-SP Radiation tolerant, ceramic packaging and qualified for use in Space-based application