TPS50601A-SP
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Radiation-hardness-sssured (RHA), 3-V to 7-V input, 6-A synchronous step-down converter

 

Models (9)

Title Category Type Date
TPS50601A-SP Unencrypted PSpice Transient Model (Rev. A) PSpice Model ZIP 15 Nov 2018
TPS50601A-SP PSpice Transient Model (Rev. A) PSpice Model ZIP 15 Nov 2018
TPS50601A-SP TINA-TI Startup Transient Reference Design TINA-TI Reference Design TSC 19 Apr 2018
TPS50601A-SP TINA-TI Steady State Transient Reference Design TINA-TI Reference Design TSC 19 Apr 2018
TPS50601A-SP TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 19 Apr 2018
TPS50601A-SP TINA-TI Average Reference Design TINA-TI Reference Design TSC 06 Apr 2018
TPS50601A-SP TINA-TI Average Spice Model TINA-TI Spice Model ZIP 06 Apr 2018
TPS50601A-SP PSpice Average Model PSpice Model ZIP 29 Mar 2018
TPS50601A-SP Unencrypted PSpice Average Model PSpice Model ZIP 29 Mar 2018

Design kits & evaluation modules (5)

Name Part# Type
Alpha Data Systems space grade FPGA development kit for Xilinx Kintex® Ultrascale™ KU060 and TI pwr ALPHA-XILINX-KU060-SPACE Development Kits
ADC12D1620QML-SP space-grade wideband receiver evaluation module TSW12D1620EVM-CVAL Evaluation Modules & Boards
ADC12DJ3200QML-SP 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling ADC space evaluation module ADC12DJ3200EVMCVAL Evaluation Modules & Boards
TPS50601A-SP dual-operation evaluation module TPS50601ASPEVM-D Evaluation Modules & Boards
TPS50601A-SP single-operation evaluation module TPS50601ASPEVM-S Evaluation Modules & Boards

Reference designs

3- to 7-VIN, Space-grade point-of-load (POL) reference design with redundant eFuse inputs for OCP

Redundancy is often employed in spacecraft applications to enhance reliability, this reference design shows how redundancy can be implemented at the input of a Point-of-Load (POL) supply using two TPS7H2201-SP radiation hardened eFuse load switches. Using two load switches allows for a primary and (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS50601A-SP

  Min   Max Range
Vin  V 3.0 to 7.0V
Vout  V 0.804 to 5.5V
Iout  A ≤ 6A
Ambient Temp  °C -55 to 125°C