TPS50602-SP Radiation Hardness Assured (RHA) 3-V to 7-V input, 12A single, 6A dual synchronous buck converter | TI.com

TPS50602-SP (PREVIEW) Radiation Hardness Assured (RHA) 3-V to 7-V input, 12A single, 6A dual synchronous buck converter

 

Description

The TPS50602-SP is a dual TPS50601A-SP die, TID and SEE radiation hardened, 7-V, 12-A single output or 6-A dual output, synchronous step-down converter, optimized for ultra small form factor designs. This is achieved by integrating high efficiency high-side and low-side MOSFETs and excellent thermal performance. Further space saving is achieved through the dual output configuration, which reduces the overall solution size when multiple 6-A rails are needed. The output voltage start-up ramp is controlled by the SS/TR pin that allows operation as either a stand alone power supply or in tracking applications. Power sequencing is also possible by configuring the enable and the open drain power-good pins. Thermal shutdown disables the part when die temperature exceeds thermal shutdown temperature.

Features

  • 5962R18207:
    • Radiation hardened up to TID 100 krad(Si)
    • Single event latch-up (SEL), single event burnout (SEB), and single event gate rupture (SEGR) immune to LET = 75 MeV-cm2/mg
    • SET/SEFI cross-section plot available
  • Peak efficiency: 95% (VO = 3.3 V)
  • Integrated 48-mΩ and 37-mΩ MOSFETs (PVIN = 5 V)
  • Power rail: 3 V to 7 V on VIN
  • 12-A maximum output current in single output configuration and 6-A maximum output current in dual output configuration
  • Fixed 500-kHz switching frequency using internal oscillator or external clock between 100 kHz to 1 MHz at 180° out of phase
  • 0.804-V ±1.5% voltage reference over temperature, radiation tolerance, and line and load regulation
  • Monotonic start-up into pre-biased outputs
  • Adjustable soft start through external capacitor
  • Input enable and power-good output for power sequencing
  • Power-good output monitor for undervoltage and overvoltage
  • Adjustable input undervoltage lockout (UVLO)

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS50602-SP

  Min   Max Range
Vin  V 3.0 to 7.0V
Vout  V 0.804 to 5.5V
Iout  A ≤ 6A
Ambient Temp  °C -55 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS50602-SP Order now 3     7     0.804     5.95     6     2     100     1000     5     Enable
Frequency Synchronization
Power Good    
Current Mode     100     -55 to 125
25 to 25    
Space     CFP | 64       See datasheet (CFP)    
TPS50601-SP Samples not available 3     6.3     0.795     5.5     6     1     100     1000     5     Enable
Frequency Synchronization
Power Good    
Current Mode     85     -55 to 125     Space     CFP | 20     Converter     See datasheet (CFP)    
TPS50601A-SP Samples not available 3     7     0.804     5.95     6     1     100     1000     5     Enable
Frequency Synchronization
Power Good    
Current Mode     100     -55 to 125
25 to 25    
Space     CFP | 20     Converter     See datasheet (CFP)