TPS51124 Dual, Synchronous Step Down Controller for Low Voltage System Power | TI.com

TPS51124 (ACTIVE)

Dual, Synchronous Step Down Controller for Low Voltage System Power

 

Description

The TPS51124 is a dual, adaptive on-time D-CAP™ mode synchronous buck controller. The part enables system designers to cost effectively complete the suite of notebook power bus regulators with the absolute lowest external component count and lowest standby consumption. The fixed frequency emulated adaptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency operation at light load for high efficiency down to milliampere range. The main control loop for the TPS51124 uses the D-CAP mode that optimized for low ESR output capacitors such as POSCAP or SP-CAP promises fast transient response with no external compensation. Simple and separate power good signals for each channel allow flexibility of power sequencing. The part provides a convenient and efficient operation with supply input voltages (V5IN, V5FILT) ranging from 4.5 V to 5.5 V, conversion voltages (drain voltage for the synchronous high-side MOSFET) from 3 V to 28 V and output voltages from 0.76 V to 5.5 V.

The TPS51124 is available in 24-pin VQFN package specified from –40°C to 85°C ambient temperature range.

Features

  • High Efficiency, Low-Power Consumption, Shutdowns to <1 µA
  • Fixed Frequency Emulated On-Time Control, Frequency Selectable
    From Three Options
  • D-CAP Mode Enables Fast Transient Response
  • Auto-Skip Mode
  • Less Than 1% Initial Reference Accuracy
  • Low Output Ripple
  • Wide Input Voltage Range: 3 V to 28 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Low-Side RDS(ON) Loss-less Current Sensing
  • Adaptive Gate Drivers With Integrated Boost Diode
  • Internal 1.2-ms Voltage-Servo Soft-Start
  • Powergood Signals for Each Channel With Delay Timer
  • Output Discharge During Disable, Fault
  • APPLICATIONS
    • Notebook I/O and Low-Voltage System Bus

All other trademarks are the property of their respective owners

Parametrics

Compare all products in Buck controllers (external switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Number of Phases Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Control mode
TPS51124 Order now 3     28     0.76     5.5     15     2     1     240     420     0.35     Enable
Light Load Efficiency
Power Good
Synchronous Rectification    
88     -40 to 85     Catalog     VQFN | 24     Controller     D-CAP    
TPS51120 Order now 4.5     28     1     5.5     20     2     1     180     500     0.75     Enable
Light Load Efficiency
Power Good
Synchronous Rectification    
88     -40 to 85     Catalog     VQFN | 32     Controller     Current Mode
D-CAP    
TPS51123 Order now 5.5     28     2     5.5     20     2     1     200     460     0.55     Enable
Light Load Efficiency
Power Good
Synchronous Rectification    
93     -40 to 85     Catalog     VQFN | 24     Controller     D-CAP    
TPS51125A Order now 5.5     28     2     5.5     20     2     1     300     460     0.55     Enable
Light Load Efficiency
Power Good
Synchronous Rectification    
93     -40 to 85     Catalog     VQFN | 24     Controller     D-CAP    
TPS51220 Order now 4.5     28     1     12     20     2     1     200     1000     1.3     Enable
Frequency Synchronization
Light Load Efficiency
Phase Interleaving
Power Good
Synchronous Rectification    
99