TPS5120-EP

ACTIVE

Enhanced Product Dual Output Two-Phase Synchronous Buck Dc/Dc Controller

Product details

Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 1.5 Operating temperature range (°C) -55 to 125 Control mode Voltage mode Rating HiRel Enhanced Product Vout (min) (V) 0.9 Vout (max) (V) 26 Iq (typ) (A) 0.0011 Duty cycle (max) (%) 100
Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 1.5 Operating temperature range (°C) -55 to 125 Control mode Voltage mode Rating HiRel Enhanced Product Vout (min) (V) 0.9 Vout (max) (V) 26 Iq (typ) (A) 0.0011 Duty cycle (max) (%) 100
TSSOP (DBT) 30 49.92 mm² 7.8 x 6.4
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Independent Dual-Outputs Operate 180° Out of Phase
  • Wide Input Voltage Range: 4.5-V – 28-V
  • Adjustable Output Voltage Down to 0.9 V
  • Pin-Selectable PWM/SKIP Mode for High Efficiency Under Light Loads
  • Synchronous Buck Operation Allows up to 95% Efficiency
  • Separate Standby Control and Overcurrent Protection for Each Channel
  • Programmable Short-Circuit Protection
  • Low Supply (1 mA) and Shutdown (1 nA) Current
  • Power Good Output
  • High-Speed Error Amplifiers
  • Sequencing Easily Achieved by Selecting Softstart Capacitor Values.
  • 5-V Linear Regulator Power Internal IC Circuitry
  • 30-Pin TSSOP Packaging

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Independent Dual-Outputs Operate 180° Out of Phase
  • Wide Input Voltage Range: 4.5-V – 28-V
  • Adjustable Output Voltage Down to 0.9 V
  • Pin-Selectable PWM/SKIP Mode for High Efficiency Under Light Loads
  • Synchronous Buck Operation Allows up to 95% Efficiency
  • Separate Standby Control and Overcurrent Protection for Each Channel
  • Programmable Short-Circuit Protection
  • Low Supply (1 mA) and Shutdown (1 nA) Current
  • Power Good Output
  • High-Speed Error Amplifiers
  • Sequencing Easily Achieved by Selecting Softstart Capacitor Values.
  • 5-V Linear Regulator Power Internal IC Circuitry
  • 30-Pin TSSOP Packaging

Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

The TPS5120 is a dual channel, high-efficiency synchronous buck controller where the outputs run 180 degrees out of phase, which lowers the input current ripple, thereby reducing the input capacitance cost. The PWM/SKIP pin allows the operating mode to switch from PWM mode to skip mode under light load conditions. The skip mode enables a lower operating frequency and shortens the pulse width to the low-side MOSFET, increasing the efficiency under light load conditions. These two modes, along with synchronous-rectifier drivers, dead time, and very low quiescent current, allow power to be conserved and the battery life to be extended under all load conditions. The 1.5 A (typical) high-side and low-side MOSFET drivers on-chip are designed to drive less expensive N-channel MOSFETs. The resistorless current protection and fixed high-side driver voltage simplify the power supply design and reduce the external parts count. Each channel is independent, offering a separate controller, overcurrent protection, and standby control. Sequencing is flexible and can be tailored by choosing different softstart capacitor values. Other features, such as undervoltage lockout, power good, overvoltage, undervoltage, and programmable short-circuit protection promote system reliability.

The TPS5120 is a dual channel, high-efficiency synchronous buck controller where the outputs run 180 degrees out of phase, which lowers the input current ripple, thereby reducing the input capacitance cost. The PWM/SKIP pin allows the operating mode to switch from PWM mode to skip mode under light load conditions. The skip mode enables a lower operating frequency and shortens the pulse width to the low-side MOSFET, increasing the efficiency under light load conditions. These two modes, along with synchronous-rectifier drivers, dead time, and very low quiescent current, allow power to be conserved and the battery life to be extended under all load conditions. The 1.5 A (typical) high-side and low-side MOSFET drivers on-chip are designed to drive less expensive N-channel MOSFETs. The resistorless current protection and fixed high-side driver voltage simplify the power supply design and reduce the external parts count. Each channel is independent, offering a separate controller, overcurrent protection, and standby control. Sequencing is flexible and can be tailored by choosing different softstart capacitor values. Other features, such as undervoltage lockout, power good, overvoltage, undervoltage, and programmable short-circuit protection promote system reliability.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Dual Output Two-Phase Synchronous Buck DC/DC Controller datasheet (Rev. A) 05 Apr 2006
* VID TPS5120-EP VID V6204645 21 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
TSSOP (DBT) 30 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos