The TPS51200 device is a sink and source double data rate (DDR) termination regulator specifically designed for low input voltage, low-cost, low-noise systems where space is a key consideration.
The TPS51200 maintains a fast transient response and requires a minimum output capacitance of only 20 µF. The TPS51200 supports a remote sensing function and all power requirements for DDR, DDR2, DDR3, DDR3L, Low-Power DDR3 and DDR4 VTT bus termination.
In addition, the TPS51200 provides an open-drain PGOOD signal to monitor the output regulation and an EN signal that can be used to discharge VTT during S3 (suspend to RAM) for DDR applications.
The is available in the thermally efficient 10-pin VSON thermal pad package, and is rated both Green and Pb-free. It is specified from –40°C to +85°C.
All trademarks are the property of their respective owners.
Part number | Order | DDR memory type | Control mode | Iout VDDQ (Max) (A) | Iout VTT (Max) (A) | Iq (Typ) (mA) | Output | Vin (Min) (V) | Vin (Max) (V) | Features | Rating | Operating temperature range (C) | Package Group | Package size: mm2:W x L (PKG) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS51200 |
|
DDR
DDR2 DDR3 DDR3L DDR4 LPDDR2 LPDDR3 |
D-CAP
S3 S4/S5 |
3 | 0.5 |
VREF
VTT |
1.1 | 3.5 | S3/S5 Support | Catalog | -40 to 85 | VSON | 10 | 10VSON: 9 mm2: 3 x 3 (VSON | 10) | |
LP2996-N |
|
DDR
DDR2 |
1.5 | 0.32 |
VREF
VTT |
1.8 | 5.5 | Shutdown Pin for S3 | Catalog | 0 to 125 |
SO PowerPAD | 8
SOIC | 8 WQFN | 16 |
8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8) 16WQFN: 16 mm2: 4 x 4 (WQFN | 16) |
||
LP2996A |
|
DDR
DDR2 DDR3 DDR3L |
1.5 | 0.32 |
VREF
VTT |
1.35 | 5.5 | Shutdown Pin for S3 | Catalog | 0 to 125 | SO PowerPAD | 8 | 8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8) | ||
LP2997 |
|
DDR2 | 0.5 | 0.32 |
VREF
VTT |
1.8 | 5.5 | Shutdown Pin for S3 | Catalog | 0 to 125 |
SO PowerPAD | 8
SOIC | 8 |
8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8) |
||
LP2998 |
|
DDR
DDR2 DDR3 DDR3L |
1.5 | 0.32 |
VREF
VTT |
1.35 | 5.5 | Shutdown Pin for S3 | Catalog | -40 to 125 |
SO PowerPAD | 8
SOIC | 8 |
8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8) |
||
LP2998-Q1 |
|
DDR
DDR2 DDR3 DDR3L |
1.5 | 0.32 |
VREF
VTT |
1.35 | 5.5 | Shutdown Pin for S3 | Automotive | -40 to 125 | SO PowerPAD | 8 | 8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8) | ||
TPS51100 |
|
DDR
DDR2 DDR3 DDR3L LPDDR3 |
S3
S5 |
3 | 0.5 |
VREF
VTT |
1.2 | 3.6 | S3/S5 Support | Catalog |