TPS51206 2A Peak Sink/Source DDR Termination Regulator with VTTREF Buffered Reference for DDR2/3/3L/4 | TI.com

TPS51206
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2A Peak Sink/Source DDR Termination Regulator with VTTREF Buffered Reference for DDR2/3/3L/4

 

Recommended alternative parts

  • TPS54116-Q1  -  Automotive DDR Power Solution with 4-A, 2-MHz VDDQ DC/DC Converter, 1-A VTT LDO and VTTREF

Description

The TPS51206 device is a sink and source double date rate (DDR) termination regulator with VTTREF buffered reference output. It is specifically designed for low-input voltage, low-cost, low-external component count systems where space is a key consideration. The device maintains fast transient response and only requires 1 × 10-µF of ceramic output capacitance. The device supports a remote sensing function and all power requirements for DDR2, DDR3 and Low-Power DDR3 (DDR3L), and DDR4 VTT bus. The VTT current capability is ±2-A peak. The device supports all of the DDR power states, putting VTT to High-Z in S3 state (suspend to RAM) and discharging VTT and VTTREF in S4 or S5 state (suspend to disk).

The TPS51206 device is available in 10-Pin, 2 mm × 2 mm SON (DSQ) PowerPAD™ package and specified from –40°C to 105°C.

Features

  • Supply Input Voltage: Supports 3.3-V Rail and 5-V Rail
  • VLDOIN Input Voltage Range: VTT+0.4 V to 3.5 V
  • VTT Termination Regulator
    • Output Voltage Range: 0.5 V to 0.9 V
    • 2-A Peak Sink and Source Current
    • Requires Only 10-µF MLCC Output Capacitor
    • ±20 mV Accuracy
  • VTTREF Buffered Reference
    • VDDQ/2 ± 1% Accuracy
    • 10-mA Sink and Source Current
  • Supports High-Z in S3 and Soft-Stop in S4 and S5 with S3 and S5 Inputs
  • Overtemperature Protection
  • 10-Pin, 2 mm × 2 mm SON (DSQ) Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in DDR memory Email Download to Excel
Part number Order DDR memory type Control mode Iout VDDQ (Max) (A) Iout VTT (Max) (A) Iq (Typ) (mA) Output Vin (Min) (V) Vin (Max) (V) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
TPS51206 Order now DDR
DDR2
DDR3
DDR3L
DDR4
LPDDR2
LPDDR3    
      2     0.17     VREF
VTT    
1     3.5     S3/S5 Support     Catalog     -40 to 105     WSON | 10     10WSON: 4 mm2: 2 x 2 (WSON | 10)    
LP2996-N Order now DDR
DDR2    
      1.5     0.32     VREF
VTT    
1.8     5.5     Shutdown Pin for S3     Catalog     0 to 125     SO PowerPAD | 8
SOIC | 8
WQFN | 16    
8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
16WQFN: 16 mm2: 4 x 4 (WQFN | 16)    
LP2996A Order now DDR
DDR2
DDR3
DDR3L    
      1.5     0.32     VREF
VTT    
1.35     5.5     Shutdown Pin for S3     Catalog     0 to 125     SO PowerPAD | 8     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)    
LP2997 Order now DDR2           0.5     0.32     VREF
VTT    
1.8     5.5     Shutdown Pin for S3     Catalog     0 to 125     SO PowerPAD | 8
SOIC | 8    
8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
LP2998 Order now DDR
DDR2
DDR3
DDR3L    
      1.5     0.32     VREF
VTT    
1.35     5.5     Shutdown Pin for S3     Catalog     -40 to 125     SO PowerPAD | 8
SOIC | 8    
8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
LP2998-Q1 Order now DDR
DDR2
DDR3
DDR3L    
      1.5     0.32     VREF
VTT    
1.35     5.5     Shutdown Pin for S3     Automotive     -40 to 125     SO PowerPAD | 8     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)    
TPS51100 Order now DDR
DDR2
DDR3
DDR3L
LPDDR3    
S3
S5    
  3     0.5     VREF
VTT    
1.2     3.6     S3/S5 Support     Catalog