TPS51216 (ACTIVE)

DDR2/3/3L/4 Memory Power Solution Synchronous Buck Controller, 2-A LDO, Buffered Reference

 

Models (4)

Title Category Type Size (KB) Date Views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views
TPS51216 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 648 KB 11 Mar 2015 0 views
TPS51216 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 72 KB 11 Mar 2015 0 views
TPS51216 PSpice Transient Model PSpice Model ZIP 67 KB 25 Jun 2013 0 views

Design kits & evaluation modules (2)

Name Part# Type
DM38x Camera Starter Kit (CSK) TMDSCSK388 Evaluation Modules & Boards
TMS320DM8127 Camera Starter Kit (CSK) TMDSCSK8127 Evaluation Modules & Boards

Reference designs

Description Part Number Company Tool Type
3 - 4.2Vin, 1.35Vout @ 4A, DDR3 LV using the TPS51216 PMP6807 Texas Instruments Reference designs
Synchronous Buck for Intel Core i3, i5, i7 Arrandale SV (1.8V @ 1A) PMP5783 Texas Instruments Reference designs

WEBENCH® Designer TPS51216

  Min   Max Range
Vin  V 8.0 to 28.0V
IVDDQ  A 0 to 20A
IVTT  A 0 to 2A
DDR type
Ambient Temp  °C -40 to 125°C