TPS51221

ACTIVE

3-V to 28-V, synchronous dual-output peak current mode buck controller for notebook power

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS51397A ACTIVE 4.5-V to 24-V input, 10-A, synchronous step-down regulator Upgraded light-load efficiency with a lower IQ and an extended positive operating temperature range in a smaller package.

Product details

Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode current mode Rating Catalog Vout (min) (V) 1 Vout (max) (V) 12 Iq (typ) (A) 0.0013 Duty cycle (max) (%) 99
Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode current mode Rating Catalog Vout (min) (V) 1 Vout (max) (V) 12 Iq (typ) (A) 0.0013 Duty cycle (max) (%) 99
WQFN (RTV) 32 25 mm² 5 x 5
  • Input Voltage Range: 4.5 V to 28 V
  • Output Voltage Range: 1 V to 12 V
  • Selectable Light Load Operation (Continuous / Auto Skip / Out-Of-Audio™ Skip)
  • Programmable Droop Compensation
  • Voltage Servo Adjustable Soft Start
  • 200 kHz to 1 MHz Fixed Frequency PWM
  • Current Mode Architecture
  • 180° Phase Shift Between Channels
  • Resistor or Inductor DCR Current Sensing
  • Powergood Output for each channel
  • OCL/OVP/UVP/UVLO protections
  • Current Monitor Output for CH1
  • Thermal Shutdown (Non-latch)
  • Output Discharge Function (Disable option)
  • Integrated Boot Strap MOSFET Switch
  • QFN32 (RTV)
  • APPLICATIONS
    • Notebook Computer System and I/O Bus
    • Point of load in LCD TV, MFP

Out-Of-Audio, PowerPAD are trademarks of Texas Instruments.

  • Input Voltage Range: 4.5 V to 28 V
  • Output Voltage Range: 1 V to 12 V
  • Selectable Light Load Operation (Continuous / Auto Skip / Out-Of-Audio™ Skip)
  • Programmable Droop Compensation
  • Voltage Servo Adjustable Soft Start
  • 200 kHz to 1 MHz Fixed Frequency PWM
  • Current Mode Architecture
  • 180° Phase Shift Between Channels
  • Resistor or Inductor DCR Current Sensing
  • Powergood Output for each channel
  • OCL/OVP/UVP/UVLO protections
  • Current Monitor Output for CH1
  • Thermal Shutdown (Non-latch)
  • Output Discharge Function (Disable option)
  • Integrated Boot Strap MOSFET Switch
  • QFN32 (RTV)
  • APPLICATIONS
    • Notebook Computer System and I/O Bus
    • Point of load in LCD TV, MFP

Out-Of-Audio, PowerPAD are trademarks of Texas Instruments.

The TPS51221 is a dual synchronous buck regulator controller with 2 LDOs. It is optimized for 5-V/3.3-V system controller, enabling designers to cost effectively complete 2-cell to 4-cell notebook system power supply. The TPS51221 supports high efficiency, fast transient response and 99% duty cycle operation. It supports supply input voltage ranging from 4.5 V to 28 V, and output voltages from 1 V to 12 V. Peak current mode supports stability operation with lower ESR capacitor and output accuracy. The high duty (99%) operation and wide input/ output voltage range supports flexible design for small mobile PCs and a wide variety of other applications. The fixed frequency can be adjusted from 200 kHz to 1MHz by a resistor, and each channel runs 180° out of phase. The TPS51221 can also synchronize to the external clock, and the interleaving ratio can be adjusted by its duty. The TPS51221 is available in the 32-pin 5×5 QFN package and is specified from -40°C to 85°C.

The TPS51221 is a dual synchronous buck regulator controller with 2 LDOs. It is optimized for 5-V/3.3-V system controller, enabling designers to cost effectively complete 2-cell to 4-cell notebook system power supply. The TPS51221 supports high efficiency, fast transient response and 99% duty cycle operation. It supports supply input voltage ranging from 4.5 V to 28 V, and output voltages from 1 V to 12 V. Peak current mode supports stability operation with lower ESR capacitor and output accuracy. The high duty (99%) operation and wide input/ output voltage range supports flexible design for small mobile PCs and a wide variety of other applications. The fixed frequency can be adjusted from 200 kHz to 1MHz by a resistor, and each channel runs 180° out of phase. The TPS51221 can also synchronize to the external clock, and the interleaving ratio can be adjusted by its duty. The TPS51221 is available in the 32-pin 5×5 QFN package and is specified from -40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Fixed Frequency 99% Duty Cycle Peak Current Mode Notebook System Pwr Controlle datasheet (Rev. A) 26 Feb 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
WQFN (RTV) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos