TPS5130-Q1

ACTIVE

4.5-V to 28-V, triple automotive synchronous buck controller with LDO controller

Product details

Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 15 Operating temperature range (°C) -40 to 125 Control mode Voltage mode Rating Automotive Vout (min) (V) 0.9 Vout (max) (V) 8.5 Iq (typ) (A) 0.002 Duty cycle (max) (%) 82
Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 15 Operating temperature range (°C) -40 to 125 Control mode Voltage mode Rating Automotive Vout (min) (V) 0.9 Vout (max) (V) 8.5 Iq (typ) (A) 0.002 Duty cycle (max) (%) 82
LQFP (PT) 48 81 mm² 9 x 9
  • Qualified for Automotive Applications
  • Three Independent Step-Down DC/DC Controllers
    and One LDO Controller
  • Input Voltage Range
    • Switcher: 4.5 V to 28 V
    • LDO: 1.1 V to 3.6 V
  • Output Voltage Range
    • Switcher: 0.9 V to 8.5 V
    • LDO: 0.9 V to 2.5 V
  • Synchronous for High Efficiency
  • Precision Vref (±1.5%)
  • PWM Mode Control : 500-kHz Operation (Max)
  • Auto PWM/SKIP Mode Available
  • High-Speed Error Amplifier
  • Overcurrent Protection With Temperature Compensation
    Circuit for Each Channel
  • Overvoltage and Undervoltage Protection
  • Programmable Short-Circuit Protection
  • Power Good Output (PGOUT) With Programmable
    Delay Time
  • 5-V and 3.3-V Linear Regulators
  • APPLICATIONS
    • Notebook PCs, PDAs
    • Consumer Game Systems
    • DSP Applications
  • Qualified for Automotive Applications
  • Three Independent Step-Down DC/DC Controllers
    and One LDO Controller
  • Input Voltage Range
    • Switcher: 4.5 V to 28 V
    • LDO: 1.1 V to 3.6 V
  • Output Voltage Range
    • Switcher: 0.9 V to 8.5 V
    • LDO: 0.9 V to 2.5 V
  • Synchronous for High Efficiency
  • Precision Vref (±1.5%)
  • PWM Mode Control : 500-kHz Operation (Max)
  • Auto PWM/SKIP Mode Available
  • High-Speed Error Amplifier
  • Overcurrent Protection With Temperature Compensation
    Circuit for Each Channel
  • Overvoltage and Undervoltage Protection
  • Programmable Short-Circuit Protection
  • Power Good Output (PGOUT) With Programmable
    Delay Time
  • 5-V and 3.3-V Linear Regulators
  • APPLICATIONS
    • Notebook PCs, PDAs
    • Consumer Game Systems
    • DSP Applications

The TPS5130 is composed of three independent synchronous buck regulator controllers (SBRC) and one low dropout (LDO) regulator controller. On-chip high-side and low-side synchronous rectifier drivers are integrated to drive less expensive N-channel MOSFETs. The LDO controller can also drive an external N-channel MOSFET. Because the input current ripple is minimized by operating 180° out of phase, it allows a smaller input capacitance, resulting in reduced power supply cost. The SBRC of the TPS5130 automatically adjusts from PWM mode to SKIP mode to maintain high efficiency under light-load conditions. Resistorless current protection for the synchronous buck controller and the fixed high-side driver voltage simplifies the system design and reduces the external parts count. The LDO controller has a current-limit protection and overshoot protection to suppress output voltage spikes at load transient. To further extend battery life, the TPS5130 features dead-time control and very low quiescent current.

The TPS5130 is composed of three independent synchronous buck regulator controllers (SBRC) and one low dropout (LDO) regulator controller. On-chip high-side and low-side synchronous rectifier drivers are integrated to drive less expensive N-channel MOSFETs. The LDO controller can also drive an external N-channel MOSFET. Because the input current ripple is minimized by operating 180° out of phase, it allows a smaller input capacitance, resulting in reduced power supply cost. The SBRC of the TPS5130 automatically adjusts from PWM mode to SKIP mode to maintain high efficiency under light-load conditions. Resistorless current protection for the synchronous buck controller and the fixed high-side driver voltage simplifies the system design and reduces the external parts count. The LDO controller has a current-limit protection and overshoot protection to suppress output voltage spikes at load transient. To further extend battery life, the TPS5130 features dead-time control and very low quiescent current.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Triple Synchronous Buck Controller with NMOS LDO Controller datasheet 05 Mar 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

PMP5538 — 13.1W Triple Synchronous Buck Controller using the TPS5130-Q1 Reference Design

PMP5538 is a triple buck design using TPS5130-Q1 to generate 3 outputs (1.2V @ 4.9A, 1.8V @ 2.9A and 1V @ 2A).
Test report: PDF
Schematic: PDF
Package Pins Download
LQFP (PT) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos