TPS51315

ACTIVE

3-V to 14-V, 10-A synchronous buck converter with D-CAP control

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS51397A ACTIVE 4.5-V to 24-V input, 10-A, synchronous step-down regulator Upgraded part with light-load efficiency in a smaller package.

Product details

Vin (min) (V) 3 Vin (max) (V) 14 Iout (max) (A) 10 Operating temperature range (°C) -40 to 125 Control mode D-CAP Rating Catalog Vout (min) (V) 0.75 Vout (max) (V) 5.5 Iq (typ) (A) 0.0004 Duty cycle (max) (%) 100
Vin (min) (V) 3 Vin (max) (V) 14 Iout (max) (A) 10 Operating temperature range (°C) -40 to 125 Control mode D-CAP Rating Catalog Vout (min) (V) 0.75 Vout (max) (V) 5.5 Iq (typ) (A) 0.0004 Duty cycle (max) (%) 100
VQFN (RGF) 40 35 mm² 7 x 5
  • Input Voltage Range: 3 V to 14 V
  • Output Voltage Range: 0.75 V to 5.5 V
  • Integrated Power MOSFETs with 10-A Continuous Current Output
  • < 5-µA Shutdown Current
  • D-CAP™ Mode with Fast Transient Response
  • Programmable Switching Frequency with External Resistor From 100 kHz to 1 MHz
  • Selectable Auto-Skip or PWM-Only Operation
  • < 1% Initial Reference Accuracy
  • Internal Soft-Start Control
  • Integrated Boost Diode
  • Power Good Signal
  • Adjustable Overcurrent Limit via External Resistor
  • OVP/UVP/UVLO Protection
  • Integrated Selectable Output Discharge
  • Prebias Output Voltage Start-Up with Disabled Output Discharge
  • Thermal Shutdown
  • 40-Pin QFN Package with PowerPAD™
  • Supports All Ceramic Output Capacitors
  • Input Voltage Range: 3 V to 14 V
  • Output Voltage Range: 0.75 V to 5.5 V
  • Integrated Power MOSFETs with 10-A Continuous Current Output
  • < 5-µA Shutdown Current
  • D-CAP™ Mode with Fast Transient Response
  • Programmable Switching Frequency with External Resistor From 100 kHz to 1 MHz
  • Selectable Auto-Skip or PWM-Only Operation
  • < 1% Initial Reference Accuracy
  • Internal Soft-Start Control
  • Integrated Boost Diode
  • Power Good Signal
  • Adjustable Overcurrent Limit via External Resistor
  • OVP/UVP/UVLO Protection
  • Integrated Selectable Output Discharge
  • Prebias Output Voltage Start-Up with Disabled Output Discharge
  • Thermal Shutdown
  • 40-Pin QFN Package with PowerPAD™
  • Supports All Ceramic Output Capacitors

The TPS51315 is a D-CAP™ Mode, 10-A, synchronous step-down converter with integrated MOSFETs. The combination of D-CAP™ mode and on-board MOSFETs provides fast transient response performance with ease of use, less external component count and small footprint. Externally adjustable switching frequency allows optimal design between component size and efficiency tradeoff. Ceramic output capacitors can be employed by adding a few extra components. The TPS51315 is available in the thermally-efficient 40-pin, 5 mm × 7 mm, QFN package and is specified from –40°C to 85°C ambient.

The TPS51315 is a D-CAP™ Mode, 10-A, synchronous step-down converter with integrated MOSFETs. The combination of D-CAP™ mode and on-board MOSFETs provides fast transient response performance with ease of use, less external component count and small footprint. Externally adjustable switching frequency allows optimal design between component size and efficiency tradeoff. Ceramic output capacitors can be employed by adding a few extra components. The TPS51315 is available in the thermally-efficient 40-pin, 5 mm × 7 mm, QFN package and is specified from –40°C to 85°C ambient.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS568230 ACTIVE 4.5-V to 18-V, 8-A synchronous SWIFT™ buck converter optimized for solution cost More efficient, smaller and has wider VIN.
TPS56C215 ACTIVE 3.8-V to 17-V, 12-A synchronous SWIFT™ buck converter with D-CAP3 control More efficient, smaller and has wider VIN.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 10-A STEP-DOWN SYNCHRONOUS SWITCHER WITH INTEGRATED MOSFETs datasheet (Rev. B) 09 Aug 2012
User guide TPS51315 Step-Down Converter Evaluation Module User's Guide (Rev. C) PDF | HTML 04 Jan 2022
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS51315 TINA-TI Transient Reference Design

SLIM097.TSC (146 KB) - TINA-TI Reference Design
Simulation model

TPS51315 TINA-TI Transient Spice Model

SLIM096.ZIP (40 KB) - TINA-TI Spice Model
Simulation model

TPS51315 Unencrypted PSpice Transient Model Package (Rev. B)

SLIM034B.ZIP (40 KB) - PSpice Model
Package Pins Download
VQFN (RGF) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos