TPS51317

ACTIVE

3.3V / 5V Input, 6A, D-CAP+ Mode Synchronous Step-Down Converter

Product details

Iout (max) (A) 6 Vin (min) (V) 3.3 Vin (max) (V) 5 Topology Buck Type Converter Switching frequency (min) (kHz) 800 Switching frequency (max) (kHz) 1500 Features Enable, Light load efficiency, Output discharge, Power good, Synchronous Rectification, Tracking Control mode D-CAP+ Vout (min) (V) 0.6 Vout (max) (V) 2 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 6 Vin (min) (V) 3.3 Vin (max) (V) 5 Topology Buck Type Converter Switching frequency (min) (kHz) 800 Switching frequency (max) (kHz) 1500 Features Enable, Light load efficiency, Output discharge, Power good, Synchronous Rectification, Tracking Control mode D-CAP+ Vout (min) (V) 0.6 Vout (max) (V) 2 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGB) 20 14 mm² 4 x 3.5
  • Integrated FETs Converter w/TI Proprietary D-CAP+ Mode Architecture
  • Minimum External Components Count
  • Integrated FETs Converter w/TI Proprietary D-CAP+ Mode Architecture
  • Support all MLCC Output Capacitor and SP/POSCAP
  • Auto-Skip Mode and Ripple Reduction Mode
  • Optimized Efficiency at Light and Heavy Loads
  • Selectable 800-kHz, 1-MHz, 1.2-MHz and 1.5-MHz Frequency
  • Up to 6.0-V Conversion Voltage Range
  • Adjustable Output Voltage Range From 0.6 V to 2 V
  • Small 3.5 mm × 4 mm, 20-Pin QFN Package
  • Integrated FETs Converter w/TI Proprietary D-CAP+ Mode Architecture
  • Minimum External Components Count
  • Integrated FETs Converter w/TI Proprietary D-CAP+ Mode Architecture
  • Support all MLCC Output Capacitor and SP/POSCAP
  • Auto-Skip Mode and Ripple Reduction Mode
  • Optimized Efficiency at Light and Heavy Loads
  • Selectable 800-kHz, 1-MHz, 1.2-MHz and 1.5-MHz Frequency
  • Up to 6.0-V Conversion Voltage Range
  • Adjustable Output Voltage Range From 0.6 V to 2 V
  • Small 3.5 mm × 4 mm, 20-Pin QFN Package

The TPS51317 is a fully integrated synchronous buck regulator employing D-CAP+™ mode architechture. It is used for 3.3-V and 5-V step-down systems where space is a consideration, high-performance and optimized component count are required.

The TPS51317 features four switching frequency settings (up to 1.5 MHz), synchronous operation in SKIP, droop support, external tracking support, pre-bias startup, output soft discharge, integrated bootstrap switch, power good function, enable function and complete protection functions, and both output ceramic and SP/POS capacitor support. It supports supply and conversion voltages up to 6.0 V, and output voltages adjustable from 0.6 V to 2.0V.

The TPS51317 is available in the 3.5 mm × 4 mm 20-pin QFN package (Green RoHs compliant and Pb free) and is specified from -40°C to 85°C.

The TPS51317 is a fully integrated synchronous buck regulator employing D-CAP+™ mode architechture. It is used for 3.3-V and 5-V step-down systems where space is a consideration, high-performance and optimized component count are required.

The TPS51317 features four switching frequency settings (up to 1.5 MHz), synchronous operation in SKIP, droop support, external tracking support, pre-bias startup, output soft discharge, integrated bootstrap switch, power good function, enable function and complete protection functions, and both output ceramic and SP/POS capacitor support. It supports supply and conversion voltages up to 6.0 V, and output voltages adjustable from 0.6 V to 2.0V.

The TPS51317 is available in the 3.5 mm × 4 mm 20-pin QFN package (Green RoHs compliant and Pb free) and is specified from -40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 3.3-V/5-V Input, 6A, D-CAP+ Mode Synchronous Step-down Integrated FETs Converter datasheet 19 Feb 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS51317 IBIS Model

SLUM348.ZIP (10 KB) - IBIS Model
Simulation model

TPS51317 Unencrypted PSpice Transient Model Package (Rev. A)

SLUM156A.ZIP (51 KB) - PSpice Model
Package Pins Download
VQFN (RGB) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos