TPS51363 22-V Input, 8-A DC/DC Converter with Integrated FET | TI.com

TPS51363 (ACTIVE) 22-V Input, 8-A DC/DC Converter with Integrated FET

 

Description

The TPS51363 is a high-voltage input, synchronous converter with integrated FET, based on D-CAP2 control topology, which enables fast transient response and supports both POSCAP and all MLCC output capacitors. TI proprietary FET technology combined with TI leading-edge package technology provides the highest density solution for single-output power rail such as VCCIO and VDDQ for DDR notebook memory, or any point-of-load (POL) in wide application.

The feature set includes switching frequency of 400 kHz and 800 kHz. Programmable soft-start time with an external capacitor. auto skip, pre-bias startup, integrated bootstrap switch, power good, enable and a full suite of fault protection schemes, including OCL, UVP, OVP, 5-V UVLO and thermal shutdown.

It is packaged in 3.5 mm × 4.5 mm, 0.4-mm pitch, 28-pin QFN (RVE), and specified from –10°C to 85°C.

Features

  • Input Voltage Range: 3 V to 22 V
  • Output Voltage Range: 0.6 V to 2 V
  • 8-A or 10-A Integrated FET Converter
  • Fewest External Components
  • Soft-Start Time Programmable by External Capacitor
  • Switching Frequency: 400 kHz and 800 kHz
  • D-CAP2™ Architecture to Enable POSCAP and
    All MLCC Output Capacitor Usage
  • Integrated and Temperature Compensated Low-Side
    On-Resistance Sensing for Accurate OCL Protection
  • Powergood Output
    OCL, OVP, UVP and UVLO Protections
  • Thermal Shutdown (non-latch)
  • Output Discharge Function
  • Integrated Boost MOSFET Switch
  • 28-Pin, 3.5-mm × 4.5-mm, RVE, QFN Package
    with 0.4-mm Pitch and 1-mm Height

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS51363 Order now 3     22     0.6     2     10     1     400     800     0.56     Enable
Light Load Efficiency
Output Discharge
Power Good
Synchronous Rectification
Soft Start Adjustable    
D-CAP2     87     -10 to 85     Catalog     VQFN-CLIP | 28     Converter     28VQFN-CLIP: 16 mm2: 3.5 x 4.5 (VQFN-CLIP | 28)    
TPS51367 Order now 3     22     0.6     2     12     1     400     800     0.1     Enable
Light Load Efficiency
Output Discharge
Power Good
Synchronous Rectification
Soft Start Adjustable    
D-CAP2     87     -10 to 85     Catalog     VQFN-CLIP | 28     Converter     28VQFN-CLIP: 16 mm2: 3.5 x 4.5 (VQFN-CLIP | 28)