TPS51363

ACTIVE

3-V to 22-V, 8-A synchronous buck converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS51383 ACTIVE 4.5-V to 24-V input, 8-A synchronous buck converter Higher input voltage (24V) version with lower IQ in a smaller package.

Product details

Iout (max) (A) 10 Vin (min) (V) 3 Vin (max) (V) 22 Topology Buck Type Converter Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 800 Features Enable, Light Load Efficiency, Output discharge, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.6 Vout (max) (V) 2 Rating Catalog Operating temperature range (°C) -10 to 85
Iout (max) (A) 10 Vin (min) (V) 3 Vin (max) (V) 22 Topology Buck Type Converter Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 800 Features Enable, Light Load Efficiency, Output discharge, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.6 Vout (max) (V) 2 Rating Catalog Operating temperature range (°C) -10 to 85
VQFN-CLIP (RVE) 28 15.75 mm² 4.5 x 3.5
  • Input Voltage Range: 3 V to 22 V
  • Output Voltage Range: 0.6 V to 2 V
  • 8-A or 10-A Integrated FET Converter
  • Fewest External Components
  • Soft-Start Time Programmable by External Capacitor
  • Switching Frequency: 400 kHz and 800 kHz
  • D-CAP2™ Architecture to Enable POSCAP and
    All MLCC Output Capacitor Usage
  • Integrated and Temperature Compensated Low-Side
    On-Resistance Sensing for Accurate OCL Protection
  • Powergood Output
    OCL, OVP, UVP and UVLO Protections
  • Thermal Shutdown (non-latch)
  • Output Discharge Function
  • Integrated Boost MOSFET Switch
  • 28-Pin, 3.5-mm × 4.5-mm, RVE, QFN Package
    with 0.4-mm Pitch and 1-mm Height
  • Input Voltage Range: 3 V to 22 V
  • Output Voltage Range: 0.6 V to 2 V
  • 8-A or 10-A Integrated FET Converter
  • Fewest External Components
  • Soft-Start Time Programmable by External Capacitor
  • Switching Frequency: 400 kHz and 800 kHz
  • D-CAP2™ Architecture to Enable POSCAP and
    All MLCC Output Capacitor Usage
  • Integrated and Temperature Compensated Low-Side
    On-Resistance Sensing for Accurate OCL Protection
  • Powergood Output
    OCL, OVP, UVP and UVLO Protections
  • Thermal Shutdown (non-latch)
  • Output Discharge Function
  • Integrated Boost MOSFET Switch
  • 28-Pin, 3.5-mm × 4.5-mm, RVE, QFN Package
    with 0.4-mm Pitch and 1-mm Height

The TPS51363 is a high-voltage input, synchronous converter with integrated FET, based on D-CAP2 control topology, which enables fast transient response and supports both POSCAP and all MLCC output capacitors. TI proprietary FET technology combined with TI leading-edge package technology provides the highest density solution for single-output power rail such as VCCIO and VDDQ for DDR notebook memory, or any point-of-load (POL) in wide application.

The feature set includes switching frequency of 400 kHz and 800 kHz. Programmable soft-start time with an external capacitor. auto skip, pre-bias startup, integrated bootstrap switch, power good, enable and a full suite of fault protection schemes, including OCL, UVP, OVP, 5-V UVLO and thermal shutdown.

It is packaged in 3.5 mm × 4.5 mm, 0.4-mm pitch, 28-pin QFN (RVE), and specified from –10°C to 85°C.

The TPS51363 is a high-voltage input, synchronous converter with integrated FET, based on D-CAP2 control topology, which enables fast transient response and supports both POSCAP and all MLCC output capacitors. TI proprietary FET technology combined with TI leading-edge package technology provides the highest density solution for single-output power rail such as VCCIO and VDDQ for DDR notebook memory, or any point-of-load (POL) in wide application.

The feature set includes switching frequency of 400 kHz and 800 kHz. Programmable soft-start time with an external capacitor. auto skip, pre-bias startup, integrated bootstrap switch, power good, enable and a full suite of fault protection schemes, including OCL, UVP, OVP, 5-V UVLO and thermal shutdown.

It is packaged in 3.5 mm × 4.5 mm, 0.4-mm pitch, 28-pin QFN (RVE), and specified from –10°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS51362 ACTIVE 3-V to 22-V, 10-A synchronous buck converter with ultra-low quiescent current Higher current (10A) version
TPS51367 ACTIVE 3-V to 22-V, 12-A synchronous buck converter with ultra-low quiescent current Higher current (12A) version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 22-V Input, 8-A DC/DC Converter with Integrated FET datasheet (Rev. A) 18 Jun 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS51363 TINA-TI Reference Design

SLUM461.TSC (344 KB) - TINA-TI Reference Design
Simulation model

TPS51363 Unencrypted PSpice Transient Model Package (Rev. A)

SLUM367A.ZIP (57 KB) - PSpice Model
Package Pins Download
VQFN-CLIP (RVE) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos