TPS51461

ACTIVE

3.3V to 5V Input, 6A, D-CAP+ Mode Synchronous Step-Down Converter with 2-Bit VID

Product details

Iout (max) (A) 6 Vin (min) (V) 3.3 Vin (max) (V) 5 Topology Buck Type Converter Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 1000 Features Adaptive/Dynamic Voltage Scaling, Enable, Light load efficiency, Output discharge, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP+ Vout (min) (V) 0.675 Vout (max) (V) 0.9 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 6 Vin (min) (V) 3.3 Vin (max) (V) 5 Topology Buck Type Converter Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 1000 Features Adaptive/Dynamic Voltage Scaling, Enable, Light load efficiency, Output discharge, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP+ Vout (min) (V) 0.675 Vout (max) (V) 0.9 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • Integrated FETs Converter w/TI Proprietary D-CAP+™ Mode Architecture
  • 6-A Maximum Output Current
  • Minimum External Parts Count
  • Support all MLCC Output Capacitor and SP/POSCAP
  • Auto Skip Mode
  • Selectable 700-kHz and 1-MHz Frequency
  • Small 4 × 4, 24-Pin, QFN Package
  • Integrated FETs Converter w/TI Proprietary D-CAP+™ Mode Architecture
  • 6-A Maximum Output Current
  • Minimum External Parts Count
  • Support all MLCC Output Capacitor and SP/POSCAP
  • Auto Skip Mode
  • Selectable 700-kHz and 1-MHz Frequency
  • Small 4 × 4, 24-Pin, QFN Package

The TPS51461 is a fully integrated synchronous buck regulator employing D-CAP+™. It is used for up to 5-V step-down where system size is at its premium, performance and optimized BOM are must-haves.

This device fully supports Intel system agent applications with integrated 2-bit VID function.

The TPS51461 also features two switching frequency settings (700 kHz and 1 MHz), skip mode, pre-bias startup, programmable external capacitor soft-start time/voltage transition time, output discharge, internal VBST Switch, 2-V reference (±1%), power good and enable.

The TPS51461 is available in a 4 mm × 4 mm, 24-pin, QFN package (Green RoHs compliant and Pb free) and is specified from 0°C to 85°C.

The TPS51461 is a fully integrated synchronous buck regulator employing D-CAP+™. It is used for up to 5-V step-down where system size is at its premium, performance and optimized BOM are must-haves.

This device fully supports Intel system agent applications with integrated 2-bit VID function.

The TPS51461 also features two switching frequency settings (700 kHz and 1 MHz), skip mode, pre-bias startup, programmable external capacitor soft-start time/voltage transition time, output discharge, internal VBST Switch, 2-V reference (±1%), power good and enable.

The TPS51461 is available in a 4 mm × 4 mm, 24-pin, QFN package (Green RoHs compliant and Pb free) and is specified from 0°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 3.3V/5V Input, 6A, D-CAP+ Mode Synchronous Step-down Integrated FETs Converter datasheet (Rev. B) 31 Aug 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS51461 Unencrypted PSpice Transient Model Package (Rev. A)

SLUM197A.ZIP (50 KB) - PSpice Model
Package Pins Download
VQFN (RGE) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos