TPS51622 2-Phase DCAP+ Step-Down Controller for VR12.6 CPU | TI.com

TPS51622 (ACTIVE) 2-Phase DCAP+ Step-Down Controller for VR12.6 CPU

2-Phase DCAP+ Step-Down Controller for VR12.6 CPU - TPS51622
 

Special note

For a detailed datasheet and other design support tools please contact IMVP@list.ti.com.

Parametrics

Compare all products in Buck controllers (external switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Number of Phases Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Control mode
TPS51622 Order now 4.5     28     0.5     2.3     40     1     2     300     1000     0.5     Power Good
SVID    
50     -40 to 105     Catalog     VQFN | 32     Controller     D-CAP+    
TPS51622A Order now 4.5     28     0.5     2.3     60     1     2+1     300     1000     0.5     Power Good
SVID    
50     -40 to 85     Catalog     VQFN | 32     Controller     D-CAP+    
TPS51624 Order now 4.5     28     0.5     2.3     60     1     2+1     300     1500     0.5     Power Good
SVID    
30     -40 to 105     Catalog     VQFN | 32     Controller     D-CAP+    
TPS51631 Order now 4.5     28     0.5     2.3     95     1     3     300     1000     0.5     Power Good
SVID    
50     -40 to 105     Catalog     VQFN | 32     Controller     D-CAP+    
TPS51631A Order now 4.5     28     0.5     2.3     95     1     3     300     1000     0.5     SVID     50     -40 to 105     Catalog     VQFN | 32     Controller     D-CAP+