TPS53211

ACTIVE

1.5-V to 19-V, single phase PWM buck controller with light-load efficiency

Product details

Vin (min) (V) 4.5 Vin (max) (V) 14 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.8 Vout (max) (V) 9.8 Iq (typ) (A) 0.0004 Duty cycle (max) (%) 70
Vin (min) (V) 4.5 Vin (max) (V) 14 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.8 Vout (max) (V) 9.8 Iq (typ) (A) 0.0004 Duty cycle (max) (%) 70
VQFN (RGT) 16 9 mm² 3 x 3
  • 1.5-V to 19-V Conversion Voltage Range
  • 4.5-V to 14-V Supply Voltage Range
  • Voltage Mode Control
  • Skip Mode at Light Load for Efficiency Optimization
  • High Precision 0.5% Internal 0.8-V Reference
  • Adjustable Output Voltage from 0.8 V to 0.7×VIN
  • Internal Soft-Start
  • Supports Pre-biased Startup
  • Supports Soft-Stop
  • Programmable Switching Frequency from
    250 kHz to 1 MHz
  • Overcurrent Protection
  • Inductor DCR Sensing for Overcurrent
  • RDS(on) Sensing for Zero Current Detection
  • Overvoltage and Undervoltage Protection
  • Open Drain Power Good Indication
  • Internal Bootstrap Switch
  • Integrated High-Current Drivers Powered by VCCDR
  • Small 3 mm x 3 mm, 16-Pin QFN Package
  • 1.5-V to 19-V Conversion Voltage Range
  • 4.5-V to 14-V Supply Voltage Range
  • Voltage Mode Control
  • Skip Mode at Light Load for Efficiency Optimization
  • High Precision 0.5% Internal 0.8-V Reference
  • Adjustable Output Voltage from 0.8 V to 0.7×VIN
  • Internal Soft-Start
  • Supports Pre-biased Startup
  • Supports Soft-Stop
  • Programmable Switching Frequency from
    250 kHz to 1 MHz
  • Overcurrent Protection
  • Inductor DCR Sensing for Overcurrent
  • RDS(on) Sensing for Zero Current Detection
  • Overvoltage and Undervoltage Protection
  • Open Drain Power Good Indication
  • Internal Bootstrap Switch
  • Integrated High-Current Drivers Powered by VCCDR
  • Small 3 mm x 3 mm, 16-Pin QFN Package

TPS53211 is a single phase PWM controller with integrated high-current drivers. It is used for 1.5 V up to 19 V conversion voltage.

TPS53211 features a skip mode solution that optimizes the efficiency at light load condition without compromising the output voltage ripple. The device provides pre-biased startup, soft-stop, integrated bootstrap switch, power good function, EN/Input UVLO protection. It supports conversion voltages up to 19 V, and output voltages adjustable from 0.8 V to 0.7×VIN.

The TPS53211 is available in the 3 mm × 3 mm, 16-pin, QFN package (Green RoHs compliant and Pb free) and is specified from –40°C to 85°C.

TPS53211 is a single phase PWM controller with integrated high-current drivers. It is used for 1.5 V up to 19 V conversion voltage.

TPS53211 features a skip mode solution that optimizes the efficiency at light load condition without compromising the output voltage ripple. The device provides pre-biased startup, soft-stop, integrated bootstrap switch, power good function, EN/Input UVLO protection. It supports conversion voltages up to 19 V, and output voltages adjustable from 0.8 V to 0.7×VIN.

The TPS53211 is available in the 3 mm × 3 mm, 16-pin, QFN package (Green RoHs compliant and Pb free) and is specified from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Single Phase PWM Controller with Light-Load Efficiency Optimization datasheet (Rev. A) 17 Sep 2012
Application note MOSFET Selection with the TPS53211 PDF | HTML 16 Dec 2022
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS53211 Unencrypted PSpice Transient Model Package (Rev. A)

SLUM212A.ZIP (51 KB) - PSpice Model
Package Pins Download
VQFN (RGT) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos