TPS53219A 3V to 28V Input, 20A, Eco-Mode™, D-CAP™ Synchronous Buck Controller | TI.com

TPS53219A (ACTIVE)

3V to 28V Input, 20A, Eco-Mode™, D-CAP™ Synchronous Buck Controller

 

Description

The TPS53219A device is a small-sized single buck controller with adaptive ON-time D-CAP mode control. The device is suitable for low output voltage, high current, PC system power rail and similar point-of-load (POL) power supplies in digital consumer products. The small package and minimal pin-count save space on the PCB, while the dedicated EN pin and pre-set frequency selections simplify the power supply design. The skip mode at light load conditions, strong gate drivers, and low-side FET RDS(on) current sensing supports low-loss and high efficiency, over a broad load range. The conversion input voltage (high-side FET drain voltage) range is between 4.5 V and 25 V, and the output voltage range is between 0.6 V and 5.5 V. The TPS53219A is available in a 16-pin, QFN package specified from –40°C to +85°C.

Features

  • Conversion input voltage range: 3 V to 28 V
  • VDD input voltage range: 4.5 V to 25 V
  • Output voltage range: 0.6 V to 5.5 V
  • Wide output load range: 0 A to > 20 A
  • Built-in 0.6-V (±0.8%) reference
  • Built-in LDO linear voltage regulator
  • Auto-skip Eco-Mode™ for light-load efficiency
  • D-CAP™ mode with 100-ns load-step response
  • Adaptive ON-time control architecture with 8 selectable frequency settings
  • 4700ppm/°C RDS(on) current sensing
  • 0.7-ms, 1.4-ms, 2.8-ms and 5.6-ms selectable internal voltage servo soft start
  • Pre-charged start-up capability
  • Built-in output discharge
  • Open-drain power-good output
  • Integrated boost switch
  • Built-In OVP/UVP/OCP
  • Thermal shutdown (non-latch)
  • 3-mm × 3-mm QFN, 16-Pin (RGT) package

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS53219A

  Min   Max Range
Vin  V 4.5 to 24.0V
Vout  V 0.6 to 5.5V
Iout  A ≤ 25A
Ambient Temp  °C -40 to 85°C

Parametrics

Compare all products in Buck controllers (external switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Number of Phases Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Control mode
TPS53219A Order now 3     28     0.6     5.5     20     1     1     250     970     0.4     Enable
Light Load Efficiency
Power Good
Pre-Bias Start-Up    
90     -40 to 85     Catalog     VQFN | 16     Controller     D-CAP    
TPS53819A Order now 3     28     0.6     5.5     40     1     1     275     1000     0.92     Dynamic Voltage Scaling
Enable
Light Load Efficiency
PMBus
Power Good
Pre-Bias Start-Up
Synchronous Rectification    
90     -40 to 85     Catalog     VQFN | 16     Controller     D-CAP2