Home Power management DC/DC switching regulators Step-down (buck) regulators Buck controllers (external switch)

TPS53219A

ACTIVE

3-V to 28-V, 20-A, synchronous D-CAP buck controller with Eco Mode

Product details

Vin (min) (V) 3 Vin (max) (V) 28 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iout (max) (A) 20 Iq (typ) (mA) 0.4 Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 970 Features Enable, Light Load Efficiency, Power good, Pre-Bias Start-Up Operating temperature range (°C) -40 to 85 Regulated outputs (#) 1 Number of phases 1 Rating Catalog Control mode D-CAP Type Controller
Vin (min) (V) 3 Vin (max) (V) 28 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iout (max) (A) 20 Iq (typ) (mA) 0.4 Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 970 Features Enable, Light Load Efficiency, Power good, Pre-Bias Start-Up Operating temperature range (°C) -40 to 85 Regulated outputs (#) 1 Number of phases 1 Rating Catalog Control mode D-CAP Type Controller
VQFN (RGT) 16 9 mm² 3 x 3
  • Conversion input voltage range: 3 V to 28 V
  • VDD input voltage range: 4.5 V to 25 V
  • Output voltage range: 0.6 V to 5.5 V
  • Wide output load range: 0 A to > 20 A
  • Built-in 0.6-V (±0.8%) reference
  • Built-in LDO linear voltage regulator
  • Auto-skip Eco-Mode™ for light-load efficiency
  • D-CAP™ mode with 100-ns load-step response
  • Adaptive ON-time control architecture with 8 selectable frequency settings
  • 4700ppm/°C RDS(on) current sensing
  • 0.7-ms, 1.4-ms, 2.8-ms and 5.6-ms selectable internal voltage servo soft start
  • Pre-charged start-up capability
  • Built-in output discharge
  • Open-drain power-good output
  • Integrated boost switch
  • Built-In OVP/UVP/OCP
  • Thermal shutdown (non-latch)
  • 3-mm × 3-mm QFN, 16-Pin (RGT) package
  • Conversion input voltage range: 3 V to 28 V
  • VDD input voltage range: 4.5 V to 25 V
  • Output voltage range: 0.6 V to 5.5 V
  • Wide output load range: 0 A to > 20 A
  • Built-in 0.6-V (±0.8%) reference
  • Built-in LDO linear voltage regulator
  • Auto-skip Eco-Mode™ for light-load efficiency
  • D-CAP™ mode with 100-ns load-step response
  • Adaptive ON-time control architecture with 8 selectable frequency settings
  • 4700ppm/°C RDS(on) current sensing
  • 0.7-ms, 1.4-ms, 2.8-ms and 5.6-ms selectable internal voltage servo soft start
  • Pre-charged start-up capability
  • Built-in output discharge
  • Open-drain power-good output
  • Integrated boost switch
  • Built-In OVP/UVP/OCP
  • Thermal shutdown (non-latch)
  • 3-mm × 3-mm QFN, 16-Pin (RGT) package

The TPS53219A device is a small-sized single buck controller with adaptive ON-time D-CAP mode control. The device is suitable for low output voltage, high current, PC system power rail and similar point-of-load (POL) power supplies in digital consumer products. The small package and minimal pin-count save space on the PCB, while the dedicated EN pin and pre-set frequency selections simplify the power supply design. The skip mode at light load conditions, strong gate drivers, and low-side FET RDS(on) current sensing supports low-loss and high efficiency, over a broad load range. The conversion input voltage (high-side FET drain voltage) range is between 4.5 V and 25 V, and the output voltage range is between 0.6 V and 5.5 V. The TPS53219A is available in a 16-pin, QFN package specified from –40°C to +85°C.

The TPS53219A device is a small-sized single buck controller with adaptive ON-time D-CAP mode control. The device is suitable for low output voltage, high current, PC system power rail and similar point-of-load (POL) power supplies in digital consumer products. The small package and minimal pin-count save space on the PCB, while the dedicated EN pin and pre-set frequency selections simplify the power supply design. The skip mode at light load conditions, strong gate drivers, and low-side FET RDS(on) current sensing supports low-loss and high efficiency, over a broad load range. The conversion input voltage (high-side FET drain voltage) range is between 4.5 V and 25 V, and the output voltage range is between 0.6 V and 5.5 V. The TPS53219A is available in a 16-pin, QFN package specified from –40°C to +85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
NEW TPS56837 ACTIVE 4.5-V to 28-V input, 8-A synchronous buck converter Higher power density integrated FET converter solution for up to 8A output current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS53219A 3-V to 28-V Input, D-CAP, Eco-Mode™, synchronous buck controller datasheet (Rev. B) PDF | HTML 19 Feb 2019
Analog Design Journal Control-Mode Quick Reference Guide (Rev. B) PDF | HTML 29 Aug 2023
Application note D-CAP(TM) Mode With All-Ceramic Output Capacitor Application 03 Feb 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS53219EVM-690 — TPS53219EVM-690 Wide-Input Voltage Eco-mode™, Single, Synchronous, Step-Down Controller

The TPS53219EVM-690 evaluation module (EVM) uses the TPS53219. The TPS53219 is a small-size, single buck controller with adaptive on-time D-CAP™ mode control. It provides a fixed 1.1-V output at up to 25 A from a 12-V input bus. TPS53219EVM-690 also uses the 5-mm x 6-mm TI power block MOSFET (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS53219 PSPICE Transient Model (Rev. B)

SLUM132B.ZIP (68 KB) - PSpice Model
Simulation model

TPS53219 TINA-TI Transient Reference Design (Rev. A)

SLUM267A.TSC (682 KB) - TINA-TI Reference Design
Simulation model

TPS53219 TINA-TI Transient Spice Model (Rev. A)

SLUM268A.ZIP (59 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP10770 — 100% Pb-Free Step-Down Regulator Delivering 1V at 34A Reference Design

PMP10770 incorporates the TPS53219A and CSD87384M, which are the Green alternative to the TPS53355 30A dc/dc converter, and are 100% Pb-free. The design is for 10V-14V input, 1Voutput at 34A current with  83% efficiency at full load.
Test report: PDF
Schematic: PDF
Package Pins Download
VQFN (RGT) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos